(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·2 layers of steel cores combined with rivet
·Zinc Plating for Corrosion Prevention
·BALL BEARING Insertion for light and flexible rolling
·Smooth Rolling Rubber Cushion Wheel
·Degree of hardness 60 to 70 (“A”) type
Part Number |
---|
3260-PS |
3260-PS-WA |
3260-RS |
3260-RS-WA |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Max. Load / Allowable Load (kg) | Related Parts | Bearing Type |
---|---|---|---|---|---|---|---|
463,270 VND | 1 Piece(s) | 6 Day(s) | 200 | Not Included | Ball Bearing | ||
474,987 VND | 1 Piece(s) | 6 Day(s) | 200 | Wheel + Bolt Nut Set | Ball Bearing | ||
388,640 VND | 1 Piece(s) | 6 Day(s) | 150 | Not Included | - | ||
401,660 VND | 1 Piece(s) | 6 Day(s) | 150 | Wheel + Bolt Nut Set | - |
Loading...Tải…
Wheel Outer Dia.(Ø) | 152 | Width of Wheel(mm) | 40 | Width of Hub(mm) | 54 |
---|---|---|---|---|---|
Bearing | Provided | Applicable Castor Series | 32 | Wheel Material | Rubber |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy