(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Buffer Castor 95 Series (Part Number)

Buffer Castor 95 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,006,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Registration of Design and Patent Registration
·Ultra-silent Buffer Materials use
·Integrated Body to improve durability
• Buffer power can be adjusted by changing the amount of buffer springs
·Inner Fixed Type reinforcement base can be added (Optional specification)
·Strong Durability consisted with the vertical thrust structure (No gap after 140,000 turns)

 
Part Number
9550R-A1-PC-BEG
9550R-A1-PC-RED
9550S-A1-PC-BEG
9550S-A1-PC-RED
9550S-A1-PC-TB-BEG
9550S-A1-PC-TB-RED
9560R-A1-PC-BEG
9560R-A1-PC-RED
9560S-A1-PC-BEG
9560S-A1-PC-RED
9560S-A1-PC-TB-BEG
9560S-A1-PC-TB-RED
9580R-A1-PC-BEG
9580R-A1-PC-RED
9580S-A1-PC-BEG
9580S-A1-PC-RED
9580S-A1-PC-TB-BEG
9580S-A1-PC-TB-RED
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLoad Range
(daN)
Specifications (")
(Ø)
Allowable Load
(kg)
Wheel Color Rotating/Fixed Overall Height
(mm)
Radius of Rotation
(mm)
Option

1,018,213 VND

1 Piece(s) 6 Day(s) 220.01~320.00125250BeigeFixed188113.5Not Included

1,018,213 VND

1 Piece(s) 6 Day(s) 220.01~320.00125250RedFixed188113.5Not Included

1,121,478 VND

1 Piece(s) 6 Day(s) 220.01~320.00125250BeigeRotation188113.5Not Included

1,121,478 VND

1 Piece(s) 6 Day(s) 220.01~320.00125250RedRotation188113.5Not Included

1,280,282 VND

1 Piece(s) 6 Day(s) 220.01~320.00125250BeigeRotation188113.5Top Lock Arbor

1,280,282 VND

1 Piece(s) 6 Day(s) 220.01~320.00125250RedRotation188113.5Top Lock Arbor

1,006,500 VND

1 Piece(s) 6 Day(s) 320.01~485.00152350BeigeFixed200126Not Included

1,006,500 VND

1 Piece(s) 6 Day(s) 320.01~485.00152350RedFixed200126Not Included

1,064,205 VND

1 Piece(s) 6 Day(s) 320.01~485.00152350BeigeRotation200126Not Included

1,064,205 VND

1 Piece(s) 6 Day(s) 320.01~485.00152350RedRotation200126Not Included

1,219,535 VND

1 Piece(s) 6 Day(s) 320.01~485.00152350BeigeRotation200126Top Lock Arbor

1,219,535 VND

1 Piece(s) 6 Day(s) 320.01~485.00152350RedRotation200126Top Lock Arbor

1,251,645 VND

1 Piece(s) 6 Day(s) 320.01~485.00203450BeigeFixed252171Not Included

1,251,645 VND

1 Piece(s) 6 Day(s) 320.01~485.00203450RedFixed252171Not Included

1,355,343 VND

1 Piece(s) 6 Day(s) 320.01~485.00203450BeigeRotation252171Not Included

1,355,343 VND

1 Piece(s) 6 Day(s) 320.01~485.00203450RedRotation252171Not Included

1,513,713 VND

1 Piece(s) 6 Day(s) 320.01~485.00203450BeigeRotation252171Top Lock Arbor

1,513,713 VND

1 Piece(s) 6 Day(s) 320.01~485.00203450RedRotation252171Top Lock Arbor

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Buffer link Thickness(mm) 48 Wheel Material Polyurethane / Cast Iron
Bearing Type Ball Mounting Part Type Flat Plate Type (A1)