(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·SM45C Hot Forged Products
·Zinc Plating for Corrosion Prevention
·Use 3/4 KING PIN
·Strong Double-sided Welding
·Unique WHEEL BRAKE (Optional Specifications)
·Hyundai and KIA Motors Registered Products
·Chevrolet, Ssangyong Motors registered product
Part Number |
---|
5010R-A1-PC |
5010S-A1-PC |
5010S-A1-PC-TB |
5040R-A1-PC |
5040S-A1-PC |
5040S-A1-PC-TB |
5060R-A1-PC |
5060S-A1-PC |
5060S-A1-PC-TB |
5080R-A1-PC |
5080S-A1-PC |
5080S-A1-PC-TB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Load Range (daN) | Specifications (") (Ø) | Allowable Load (kg) | Rotating/Fixed | Overall Height (mm) | Radius of Rotation (mm) | Option |
---|---|---|---|---|---|---|---|---|---|---|---|
1,797,042 VND | 1 Piece(s) | 6 Day(s) | 750.01~ | 254 | 820 | Fixed | 302 | 209 | Not Included | ||
2,273,450 VND | 1 Piece(s) | 6 Day(s) | 750.01~ | 254 | 820 | Rotation | 302 | 209 | Not Included | ||
2,432,687 VND | 1 Piece(s) | 6 Day(s) | 750.01~ | 254 | 820 | Rotation | 302 | 209 | Top Lock Arbor | ||
1,066,375 VND | 1 Piece(s) | 6 Day(s) | 485.01~750.00 | 101.6 | 650 | Fixed | 143 | 86 | Not Included | ||
1,447,328 VND | 1 Piece(s) | 6 Day(s) | 485.01~750.00 | 101.6 | 650 | Rotation | 143 | 86 | Not Included | ||
1,606,130 VND | 1 Piece(s) | 6 Day(s) | 485.01~750.00 | 101.6 | 650 | Rotation | 143 | 86 | Top Lock Arbor | ||
1,193,505 VND | 1 Piece(s) | 4 Day(s) | 485.01~750.00 | 152 | 720 | Fixed | 190 | 124 | Not Included | ||
1,479,868 VND | 1 Piece(s) | 6 Day(s) | 485.01~750.00 | 152 | 720 | Rotation | 190 | 124 | Not Included | ||
1,764,935 VND | 1 Piece(s) | 6 Day(s) | 485.01~750.00 | 152 | 720 | Rotation | 190 | 124 | Top Lock Arbor | ||
1,472,493 VND | 1 Piece(s) | 6 Day(s) | 750.01~ | 203 | 770 | Fixed | 257 | 173 | Not Included | ||
1,854,748 VND | 1 Piece(s) | 4 Day(s) | 750.01~ | 203 | 770 | Rotation | 257 | 173 | Not Included | ||
2,013,117 VND | 1 Piece(s) | 6 Day(s) | 750.01~ | 203 | 770 | Rotation | 257 | 173 | Top Lock Arbor |
Loading...Tải…
Load Category | High load | Thickness(mm) | 64 | Wheel Material | Polyurethane / Cast Iron |
---|---|---|---|---|---|
Bearing Type | Ball (#6205) | Mounting Part Type | Flat Plate Type (A1) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy