(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Anti-vibration Cover and Mounting is available
·Elegant Exterior and Smart Design
·Basin Mounting of WHEEL, YOKE Simultaneous locking BRAKE
·Zinc and Plated chrome for corrosion prevention
·Hyundai and KIA Motors Registered Products
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Load Range (daN) | Specifications (") (Ø) | Allowable Load (kg) | Wheel Material | Bearing Type | Overall Height (mm) | Radius of Rotation (mm) | Option | Mounting Part Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
428,560 VND | 1 Piece(s) | 6 Day(s) | 35.01~80.00 | 76 | 70 | Infinity Rubber | Annular/Delrin | 108 | 84 | Total Lock Brake + Thread Guard | Flat Plate Type (A1) | ||
428,560 VND | 1 Piece(s) | 6 Day(s) | 35.01~80.00 | 76 | 70 | Infinity Rubber | Annular/Delrin | 108 | 84 | Total Lock Brake + Thread Guard | Screw Type (B3) | ||
442,012 VND | 1 Piece(s) | 6 Day(s) | 80.01~140.00 | 89 | 100 | Infinity Rubber | Annular/Delrin | 119 | 85 | Total Lock Brake + Thread Guard | Flat Plate Type (A1) | ||
442,012 VND | 1 Piece(s) | 6 Day(s) | 80.01~140.00 | 89 | 100 | Infinity Rubber | Annular/Delrin | 119 | 85 | Total Lock Brake + Thread Guard | Screw Type (B3) | ||
432,463 VND | 1 Piece(s) | 6 Day(s) | 80.01~140.00 | 89 | 100 | Infinity Rubber | Annular/Delrin | 119 | 85 | Total Lock Brake + Thread Guard | Screw Type (B10) | ||
467,177 VND | 1 Piece(s) | 6 Day(s) | 80.01~140.00 | 102 | 115 | Infinity Rubber | Annular/Delrin | 133 | 89 | Total Lock Brake + Thread Guard | Flat Plate Type (A1) | ||
532,258 VND | 1 Piece(s) | 6 Day(s) | 80.01~140.00 | 102 | 115 | Infinity Rubber | Annular/Delrin | 133 | 89 | Total Lock Brake + Thread Guard + Chrome Plate | Flat Plate Type (A1) | ||
434,635 VND | 1 Piece(s) | 6 Day(s) | 35.01~80.00 | 102 | 75 | Soft Rubber | Nylon | 133 | 89 | Total Lock Brake | Flat Plate Type (A1) | ||
467,177 VND | 1 Piece(s) | 6 Day(s) | 80.01~140.00 | 102 | 115 | Infinity Rubber | Annular/Delrin | 133 | 89 | Total Lock Brake + Thread Guard | Screw Type (B3) | ||
532,258 VND | 1 Piece(s) | 6 Day(s) | 80.01~140.00 | 102 | 115 | Infinity Rubber | Annular/Delrin | 133 | 89 | Total Lock Brake + Thread Guard + Chrome Plate | Screw Type (B3) | ||
460,233 VND | 1 Piece(s) | 6 Day(s) | 80.01~140.00 | 102 | 115 | Infinity Rubber | Annular/Delrin | 133 | 89 | Total Lock Brake + Thread Guard | Screw Type (B10) | ||
499,283 VND | 1 Piece(s) | 6 Day(s) | 80.01~140.00 | 127 | 120 | Infinity Rubber | Annular/Delrin | 158 | 98.5 | Total Lock Brake + Thread Guard | Flat Plate Type (A1) | ||
564,367 VND | 1 Piece(s) | 6 Day(s) | 80.01~140.00 | 127 | 120 | Infinity Rubber | Annular/Delrin | 158 | 98.5 | Total Lock Brake + Thread Guard + Chrome Plate | Flat Plate Type (A1) | ||
467,177 VND | 1 Piece(s) | 6 Day(s) | 35.01~80.00 | 127 | 75 | Soft Rubber | Nylon | 158 | 98.5 | Total Lock Brake | Flat Plate Type (A1) | ||
499,283 VND | 1 Piece(s) | 6 Day(s) | 80.01~140.00 | 127 | 120 | Infinity Rubber | Annular/Delrin | 158 | 98.5 | Total Lock Brake + Thread Guard | Screw Type (B3) | ||
564,367 VND | 1 Piece(s) | 6 Day(s) | 80.01~140.00 | 127 | 120 | Infinity Rubber | Annular/Delrin | 158 | 98.5 | Total Lock Brake + Thread Guard + Chrome Plate | Screw Type (B3) | ||
487,568 VND | 1 Piece(s) | 6 Day(s) | 80.01~140.00 | 127 | 120 | Infinity Rubber | Annular/Delrin | 158 | 98.5 | Total Lock Brake + Thread Guard | Screw Type (B10) |
Loading...Tải…
Load Category | Light load | Rotating/Fixed | Rotation | Thickness(mm) | 32 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy