(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Lightweight Castors 23 Series

Lightweight Castors 23 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      284,075VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Double RACE WAY Structure for Smooth Rotation
·Smooth Rolling
·Smart Appearance
·Various STEM
·Hyundai and KIA Motors Registered Products

 
Part Number
2320S-A1-PU
2320S-A1-PU-TB
2320S-A1-SR
2320S-A1-SR-TB
2320S-B1-INF-AXLE
2320S-B1-PU
2320S-B1-PU-TB
2320S-B1-SR
2320S-B1-SR-TB
2320S-B4-SR
2320S-B4-SR-TB
2325S-B3-SR-TB
2330S-B1-SR
2330S-B1-SR-CP
2330S-B1-SR-TB
2330S-B1-SR-TB-CP
2330S-B3-SR
2330S-B3-SR-TB
2330S-B8-SR-TB
2330S-B9-SR-CP
2330S-B9-SR-TB-CP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLoad Range
(daN)
Specifications (")
(Ø)
Allowable Load
(kg)
Wheel Material Bearing Type Overall Height
(mm)
Radius of Rotation
(mm)
Option Mounting Part Type

289,282 VND

1 Piece(s) 6 Day(s) 35.01~80.005045Polyurethane/PlasticPlain6745Not IncludedFlat Plate Type (A1)

302,298 VND

1 Piece(s) 6 Day(s) 35.01~80.005045Polyurethane/PlasticPlain6745Top Lock ArborFlat Plate Type (A1)

284,075 VND

1 Piece(s) 6 Day(s) ~35.005030Soft RubberNylon6745Not IncludedFlat Plate Type (A1)

298,393 VND

1 Piece(s) 6 Day(s) ~35.005030Soft RubberNylon6745Top Lock ArborFlat Plate Type (A1)

287,545 VND

1 Piece(s) 6 Day(s) ~35.005030InfinityPlain6745Not IncludedScrew Type (B1)

289,282 VND

1 Piece(s) 6 Day(s) 35.01~80.005045Polyurethane/PlasticPlain6745Not IncludedScrew Type (B1)

302,298 VND

1 Piece(s) 6 Day(s) 35.01~80.005045Polyurethane/PlasticPlain6745Top Lock ArborScrew Type (B1)

284,075 VND

1 Piece(s) 6 Day(s) ~35.005030Soft RubberNylon6745Not IncludedScrew Type (B1)

302,298 VND

1 Piece(s) 6 Day(s) ~35.005030Soft RubberNylon6745Top Lock ArborScrew Type (B1)

285,810 VND

1 Piece(s) 6 Day(s) ~35.005030Soft RubberNylon6745Not IncludedScrew Type (B4)

302,298 VND

1 Piece(s) 6 Day(s) ~35.005030Soft RubberNylon6745Top Lock ArborScrew Type (B4)

304,902 VND

1 Piece(s) 6 Day(s) ~35.006435Soft RubberNylon7953Top Lock ArborScrew Type (B3)

308,624 VND

1 Piece(s) 6 Day(s) 35.01~80.007645Soft RubberNylon9260Not IncludedScrew Type (B1)

311,843 VND

1 Piece(s) 6 Day(s) 35.01~80.007645Soft RubberNylon9260Not IncludedScrew Type (B1)

318,577 VND

1 Piece(s) 6 Day(s) 35.01~80.007645Soft RubberNylon9260Top Lock ArborScrew Type (B1)

324,862 VND

1 Piece(s) 6 Day(s) 35.01~80.007645Soft RubberNylon9260Top Lock Brake + Chrome PlatingScrew Type (B1)

290,583 VND

1 Piece(s) 6 Day(s) 35.01~80.007645Soft RubberNylon9260Not IncludedScrew Type (B3)

301,430 VND

1 Piece(s) 6 Day(s) 35.01~80.007645Soft RubberNylon9260Top Lock ArborScrew Type (B3)

319,655 VND

1 Piece(s) 6 Day(s) 35.01~80.007645Soft RubberNylon9260Top Lock ArborScrew Type (B8)

311,843 VND

1 Piece(s) 6 Day(s) 35.01~80.007645Soft RubberNylon9260Not IncludedScrew Type (B9)

324,862 VND

1 Piece(s) 6 Day(s) 35.01~80.007645Soft RubberNylon9260Top Lock Brake + Chrome PlatingScrew Type (B9)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Load Category Light load Rotating/Fixed Rotation Thickness(mm) 20