(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Lightweight Castors 20 Series

Lightweight Castors 20 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      307,503VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Double RACE WAY Structure for Rotational Improvement
·Durable Double BALL BEARING inserted
·Zinc and Chrome Plated with Excellent Corrosion Resistance and Beautiful Appearance
·NYLON NUT used to prevent loosening
·Hyundai Motor, KIA Motors, Renault Samsung, Chevrolet and
·Ssangyong Motors Registered Product
·Manufacturing castors for construction scaffold pipe(Ø34)

 
Part Number
2030R-A1-NL-STS
2030R-A1-PB-TG
2030R-A1-SBB-TG
2030R-A1-SR
2030S-A1-LP-TB
2030S-A1-NL-STS
2030S-A1-NL-TB-STS
2030S-A1-PB-TB-TG
2030S-A1-PB-TG
2030S-A1-SBB-TB-TG
2030S-A1-SBB-TG
2030S-A1-SR
2030S-A1-SR-TB
2030S-B1-SR
2030S-B1-SR-TB
2030S-B3-PB-TB-TG
2030S-B3-PB-TG
2030S-B3-SBB-TB-TG
2030S-B3-SBB-TG
2030S-B3-SR
2030S-B3-SR-TB
2040R-A1-INF-TG
2040R-A1-NL-STS
2040R-A1-PB-TG
2040R-A1-SBB-TG
2040R-A1-SR
2040S-A1-HBB-TB-TG
2040S-A1-INF-TB-TG
2040S-A1-INF-TG
2040S-A1-NL-STS
2040S-A1-NL-TB-STS
2040S-A1-PB-TB-TG
2040S-A1-PB-TG
2040S-A1-SBB-TB-TG
2040S-A1-SBB-TG
2040S-A1-SR
2040S-A1-SR-TB
2040S-A1-SR-TB-A
2040S-B3-PB-TB-TG
2040S-B3-PB-TG
2040S-B3-SBB-TB-TG
2040S-B3-SBB-TG
2040S-B3-SR
2040S-B3-SR-TB
2050-R
2050R-A1-NL-STS
2050R-A1-PB-TG-BLUE
2050R-A1-PB-TG-RED
2050R-A1-SBB-TG
2050R-A1-SR
2050S-A1-NL-STS
2050S-A1-NL-TB-STS
2050S-A1-PB-TB-TG-BLUE
2050S-A1-PB-TB-TG-RED
2050S-A1-PB-TG-BLUE
2050S-A1-PB-TG-RED
2050S-A1-SBB-TB-TG
2050S-A1-SBB-TG
2050S-A1-SR
2050S-A1-SR-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Material Fitting Material Specifications (")
(Ø)
Wheel Width B
(mm)
Application Allowable Load
(kg)
Type Material Description Usage Allowable Load
(kg)
Wheel Color Rotating/Fixed Thickness
(mm)
Wheel Material Bearing Type Overall Height
(mm)
Radius of Rotation
(mm)
Option Mounting Part Type Wheel Type (Refer to 90p) Castor Type

593,435 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Stainless76------120StandardFixed32NylonPlain10876StainlessFlat Plate Type (A1)NLStandard

356,533 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Steel76------100StandardFixed32PolyurethaneBall10876Thread GuardFlat Plate Type (A1)PBStandard

331,368 VND

1 Piece(s) 6 Day(s) --35.01~80.00-Steel76------55StandardFixed32Soft RubberBall10876Thread GuardFlat Plate Type (A1)SBBStandard

307,503 VND

1 Piece(s) 6 Day(s) --35.01~80.00-Steel76------55StandardFixed32Soft RubberNylon10876Not IncludedFlat Plate Type (A1)SRStandard

331,368 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-80.01~140.00-Steel76------100StandardRotation32Light weight PlasticPlain10876Top Lock ArborFlat Plate Type (A1)LPStandard

711,455 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Stainless76------120StandardRotation32NylonPlain10876StainlessFlat Plate Type (A1)NLStandard

789,988 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Stainless76------120StandardRotation32NylonPlain10876Total Lock Brake + StainlessFlat Plate Type (A1)NLStandard

396,452 VND

1 Piece(s) 4 Day(s) Plate Type Unrestricted-80.01~140.00-Steel76------100StandardRotation32PolyurethaneBall10876Total Lock Brake + Thread GuardFlat Plate Type (A1)PBStandard

376,927 VND

1 Piece(s) 4 Day(s) Plate Type Unrestricted-80.01~140.00-Steel76------100StandardRotation32PolyurethaneBall10876Thread GuardFlat Plate Type (A1)PBStandard

372,588 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-35.01~80.00-Steel76------55StandardRotation32Soft RubberBall10876Total Lock Brake + Thread GuardFlat Plate Type (A1)SBBStandard

360,875 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-35.01~80.00-Steel76------55StandardRotation32Soft RubberBall10876Thread GuardFlat Plate Type (A1)SBBStandard

331,368 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-35.01~80.00-Steel76------55StandardRotation32Soft RubberNylon10876Not IncludedFlat Plate Type (A1)SRStandard

343,950 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-35.01~80.00-Steel76------55StandardRotation32Soft RubberNylon10876Top Lock ArborFlat Plate Type (A1)SRStandard

331,368 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-35.01~80.00-Steel76------55StandardRotation32Soft RubberNylon10876Not IncludedScrew Type (B1)SRStandard

343,950 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-35.01~80.00-Steel76------55StandardRotation32Soft RubberNylon10876Top Lock ArborScrew Type (B1)SRStandard

399,488 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-80.01~140.00-Steel76------100StandardRotation32PolyurethaneBall10876Total Lock Brake + Thread GuardScrew Type (B3)PBStandard

383,002 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-80.01~140.00-Steel76------100StandardRotation32PolyurethaneBall10876Thread GuardScrew Type (B3)PBStandard

372,155 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-35.01~80.00-Steel76------55StandardRotation32Soft RubberBall10876Total Lock Brake + Thread GuardScrew Type (B3)SBBStandard

360,875 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-35.01~80.00-Steel76------55StandardRotation32Soft RubberBall10876Thread GuardScrew Type (B3)SBBStandard

334,405 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-35.01~80.00-Steel76------55StandardRotation32Soft RubberNylon10876Not IncludedScrew Type (B3)SRStandard

343,950 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-35.01~80.00-Steel76------55StandardRotation32Soft RubberNylon10876Top Lock ArborScrew Type (B3)SRStandard

358,703 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Steel102------110StandardFixed32Infinity RubberAnnular/Plain13089Thread GuardFlat Plate Type (A1)INFStandard

632,922 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Stainless102------145StandardFixed32NylonPlain13089StainlessFlat Plate Type (A1)NLStandard

386,907 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Steel102------130StandardFixed32PolyurethaneBall13089Thread GuardFlat Plate Type (A1)PBStandard

346,990 VND

1 Piece(s) 6 Day(s) --35.01~80.00-Steel102------75StandardFixed32Soft RubberBall13089Thread GuardFlat Plate Type (A1)SBBStandard

327,897 VND

1 Piece(s) 6 Day(s) --35.01~80.00-Steel102------75StandardFixed32Soft RubberNylon13089Not IncludedFlat Plate Type (A1)SRStandard

389,075 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-80.01~140.00-Steel102------120StandardRotation32Hard RubberBall13089Total Lock Brake + Thread GuardFlat Plate Type (A1)HBBStandard

400,792 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Steel102------110StandardRotation32Infinity RubberAnnular/Plain13089Total Lock Brake + Thread GuardFlat Plate Type (A1)INFStandard

387,773 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Steel102------110StandardRotation32Infinity RubberAnnular/Plain13089Thread GuardFlat Plate Type (A1)INFStandard

750,937 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Stainless102------145StandardRotation32NylonPlain13089StainlessFlat Plate Type (A1)NLStandard

829,038 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Stainless102------145StandardRotation32NylonPlain13089Total Lock Brake + StainlessFlat Plate Type (A1)NLStandard

421,618 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Steel102------130StandardRotation32PolyurethaneBall13089Total Lock Brake + Thread GuardFlat Plate Type (A1)PBStandard

409,035 VND

1 Piece(s) 4 Day(s) --80.01~140.00-Steel102------130StandardRotation32PolyurethaneBall13089Thread GuardFlat Plate Type (A1)PBStandard

389,075 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-35.01~80.00-Steel102------75StandardRotation32Soft RubberBall13089Total Lock Brake + Thread GuardFlat Plate Type (A1)SBBStandard

376,927 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-35.01~80.00-Steel102------75StandardRotation32Soft RubberBall13089Thread GuardFlat Plate Type (A1)SBBStandard

353,932 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-35.01~80.00-Steel102------75StandardRotation32Soft RubberNylon13089Not IncludedFlat Plate Type (A1)SRStandard

369,550 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-35.01~80.00-Steel102------75StandardRotation32Soft RubberNylon13089Top Lock ArborFlat Plate Type (A1)SRStandard

396,452 VND

1 Piece(s) 6 Day(s) --35.01~80.00-Steel102------75StandardRotation32Soft RubberNylon13089Top Lock ArborFlat Plate Type (A1)SRAsiba Castors

428,125 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Steel102------130StandardRotation32PolyurethaneBall13089Total Lock Brake + Thread GuardScrew Type (B3)PBStandard

409,035 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Steel102------130StandardRotation32PolyurethaneBall13089Thread GuardScrew Type (B3)PBStandard

389,075 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-35.01~80.00-Steel102------75StandardRotation32Soft RubberBall13089Total Lock Brake + Thread GuardScrew Type (B3)SBBStandard

373,023 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-35.01~80.00-Steel102------75StandardRotation32Soft RubberBall13089Thread GuardScrew Type (B3)SBBStandard

356,533 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-35.01~80.00-Steel102------75StandardRotation32Soft RubberNylon13089Not IncludedScrew Type (B3)SRStandard

368,248 VND

1 Piece(s) 6 Day(s) Plate Type Unrestricted-35.01~80.00-Steel102------75StandardRotation32Soft RubberNylon13089Top Lock ArborScrew Type (B3)SRStandard

365,232 VND

1 Piece(s) 4 Day(s) Plate Type Unrestricted158-Nylon--32Logistics, cart100Fixing (R) / entry levelPVCIndustrial fixture storage, for small equipment transportation, various light / heavy transportation equipment------------

672,405 VND

1 Piece(s) 6 Day(s) --140.01~220.00-Stainless127------155StandardFixed32NylonPlain156102StainlessFlat Plate Type (A1)NLStandard

402,090 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Steel127------140BlueFixed32PolyurethaneBall156102Thread GuardFlat Plate Type (A1)PBStandard

402,090 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Steel127------140RedFixed32PolyurethaneBall156102Thread GuardFlat Plate Type (A1)PBStandard

376,927 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Steel127------80StandardFixed32Soft RubberBall156102Thread GuardFlat Plate Type (A1)SBBStandard

356,533 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Steel127------80StandardFixed32Soft RubberNylon156102Not IncludedFlat Plate Type (A1)SRStandard

789,988 VND

1 Piece(s) 6 Day(s) --140.01~220.00-Stainless127------155StandardRotation32NylonPlain156102StainlessFlat Plate Type (A1)NLStandard

868,955 VND

1 Piece(s) 6 Day(s) --140.01~220.00-Stainless127------155StandardRotation32NylonPlain156102Total Lock Brake + StainlessFlat Plate Type (A1)NLStandard

442,012 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Steel127------140BlueRotation32PolyurethaneBall156102Total Lock Brake + Thread GuardFlat Plate Type (A1)PBStandard

442,012 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Steel127------140RedRotation32PolyurethaneBall156102Total Lock Brake + Thread GuardFlat Plate Type (A1)PBStandard

421,618 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Steel127------140BlueRotation32PolyurethaneBall156102Thread GuardFlat Plate Type (A1)PBStandard

421,618 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Steel127------140RedRotation32PolyurethaneBall156102Thread GuardFlat Plate Type (A1)PBStandard

412,072 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Steel127------80StandardRotation32Soft RubberBall156102Total Lock Brake + Thread GuardFlat Plate Type (A1)SBBStandard

402,090 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Steel127------80StandardRotation32Soft RubberBall156102Thread GuardFlat Plate Type (A1)SBBStandard

383,002 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Steel127------80StandardRotation32Soft RubberNylon156102Not IncludedFlat Plate Type (A1)SRStandard

412,072 VND

1 Piece(s) 6 Day(s) --80.01~140.00-Steel127------80StandardRotation32Soft RubberNylon156102Not IncludedFlat Plate Type (A1)SRAsiba Castors

Loading...Tải…

Basic InformationThông tin cơ bản

Load Category Light load