(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features] Blank Flange of CF Standard Non-Rotatable. Related keywords : CF Standard, Blank Flange , Blank Flange, Non-Rotatable
Type | Flange | Flange Shape | Standard | Flange Type | Stationary |
---|---|---|---|---|---|
Material | SUS304 |
Please check the type/dimensions/specifications of the part BCF4.5 in the CF Blank Flange Fixed Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BCF4.5 trong chuỗi CF Blank Flange Fixed Type.
Part Number |
---|
BCF1.33 |
BCF10.0 |
BCF2.75 |
BCF3.375 |
BCF6.0 |
BCF8.0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Pipe O.D. (φ) | I.D. (φ) | Flange Nominal 1 |
---|---|---|---|---|---|---|---|
795,520 VND | 1 Piece(s) | 14 Day(s) | 34 | 19.05 | CF1.33" | ||
11,728,125 VND | 1 Piece(s) | 14 Day(s) | 254 | 203.9 | CF10" | ||
1,229,408 VND | 1 Piece(s) | 14 Day(s) | 69.5 | 38.1 | CF2.75" | ||
2,705,288 VND | 1 Piece(s) | 14 Day(s) | 86 | 50.8 | CF3.375" | ||
5,110,335 VND | 1 Piece(s) | 14 Day(s) | 152 | 101.6 | CF6" | ||
6,914,902 VND | 1 Piece(s) | 14 Day(s) | 203 | 153 | CF8" |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy