(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Material-SUS303 /
Finishing-Grinding and Polishing
TYPE | D | Lm | M | C |
SPS-8-M6-30L | 8 | 12 | M6 | 30 |
SPS-8-M6-40L | 8 | 12 | M6 | 40 |
SPS-8-M6-50L | 8 | 12 | M6 | 50 |
SPS-8-M6-60L | 8 | 12 | M6 | 60 |
SPS-10-M8-40L | 10 | 14 | M8 | 40 |
SPS-10-M8-50L | 10 | 14 | M8 | 50 |
SPS-10-M8-70L | 10 | 14 | M8 | 70 |
SPS-10-M8-100L | 10 | 14 | M8 | 100 |
SPS-12-M10-50L | 12 | 15 | M10 | 50 |
SPS-12-M10-80L | 12 | 15 | M10 | 80 |
SPS-12-M10-100L | 12 | 15 | M10 | 100 |
SPS-12-M10-120L | 12 | 15 | M10 | 120 |
SPS-14-M12-50L | 14 | 15 | M12 | 50 |
SPS-14-M12-80L | 14 | 15 | M12 | 80 |
SPS-14-M12-100L | 14 | 15 | M12 | 100 |
SPS-14-M12-120L | 14 | 15 | M12 | 120 |
SPS-14-M12-140L | 14 | 15 | M12 | 140 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section Diameter C (mm) | D | Lm | M |
---|---|---|---|---|---|---|---|---|---|
2,520,765 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 30 | 8 | 12 | M6 | ||
2,714,670 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 40 | 8 | 12 | M6 | ||
2,835,861 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 50 | 8 | 12 | M6 | ||
2,908,575 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 60 | 8 | 12 | M6 | ||
3,296,385 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 40 | 10 | 14 | M8 | ||
3,490,290 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 50 | 10 | 14 | M8 | ||
3,878,100 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 70 | 10 | 14 | M8 | ||
4,265,910 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 100 | 10 | 14 | M8 | ||
2,132,955 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | 50 | 12 | 15 | M10 | ||
2,532,900 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | 80 | 12 | 15 | M10 | ||
2,726,805 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | 100 | 12 | 15 | M10 | ||
2,908,575 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | 120 | 12 | 15 | M10 | ||
2,532,900 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | 50 | 14 | 15 | M12 | ||
2,847,995 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | 80 | 14 | 15 | M12 | ||
3,175,194 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | 100 | 14 | 15 | M12 | ||
3,356,996 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | 120 | 14 | 15 | M12 | ||
3,538,766 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | 140 | 14 | 15 | M12 |
Part Number |
---|
Loading...Tải…
Material | SUS303 | Finish | Polished Polishing |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy