(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Material - Handle: Phenolic Resin Shaft: S41C /
Finishing - Chrome plated
TYPE | D | Lm | M | C |
SP-8-M6-30L | 8 | 12 | M6 | 30 |
SP-8-M6-40L | 8 | 12 | M6 | 40 |
SP-8-M6-50L | 8 | 12 | M6 | 50 |
SP-8-M6-60L | 8 | 12 | M6 | 60 |
SP-8-M6-70L | 8 | 12 | M6 | 70 |
SP-10-M8-30L | 10 | 14 | M8 | 30 |
SP-10-M8-40L | 10 | 14 | M8 | 40 |
SP-10-M8-50L | 10 | 14 | M8 | 50 |
SP-10-M8-70L | 10 | 14 | M8 | 70 |
SP-10-M8-90L | 10 | 14 | M8 | 90 |
SP-10-M8-100L | 10 | 14 | M8 | 100 |
SP-12-M10-30L | 12 | 15 | M10 | 30 |
SP-12-M10-50L | 12 | 15 | M10 | 50 |
SP-12-M10-80L | 12 | 15 | M10 | 80 |
SP-12-M10-100L | 12 | 15 | M10 | 100 |
SP-12-M10-120L | 12 | 15 | M10 | 120 |
SP-14-M12-50L | 14 | 15 | M12 | 50 |
SP-14-M12-80L | 14 | 15 | M12 | 80 |
SP-14-M12-100L | 14 | 15 | M12 | 100 |
SP-14-M12-120L | 14 | 15 | M12 | 120 |
SP-14-M12-140L | 14 | 15 | M12 | 140 |
SP-14-M12-200L | 14 | 15 | M12 | 200 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section Diameter C (mm) | D | Lm | M |
---|---|---|---|---|---|---|---|---|---|
1,939,050 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 30 | 8 | 12 | M6 | ||
1,939,050 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 40 | 8 | 12 | M6 | ||
2,132,955 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 50 | 8 | 12 | M6 | ||
2,326,860 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 60 | 8 | 12 | M6 | ||
2,326,860 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 70 | 8 | 12 | M6 | ||
2,326,860 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 30 | 10 | 14 | M8 | ||
2,520,765 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 40 | 10 | 14 | M8 | ||
2,520,765 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 50 | 10 | 14 | M8 | ||
2,714,670 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 70 | 10 | 14 | M8 | ||
3,029,766 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 90 | 10 | 14 | M8 | ||
3,102,480 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 100 | 10 | 14 | M8 | ||
1,455,802 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | 30 | 12 | 15 | M10 | ||
1,542,579 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | 50 | 12 | 15 | M10 | ||
1,629,355 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | 80 | 12 | 15 | M10 | ||
1,629,355 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | 100 | 12 | 15 | M10 | ||
1,716,132 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | 120 | 12 | 15 | M10 | ||
1,542,579 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | 50 | 14 | 15 | M12 | ||
1,705,285 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | 80 | 14 | 15 | M12 | ||
1,759,522 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | 100 | 14 | 15 | M12 | ||
1,939,050 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | 120 | 14 | 15 | M12 | ||
2,132,955 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | 140 | 14 | 15 | M12 | ||
2,908,575 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | 200 | 14 | 15 | M12 |
Loading...Tải…
Material | Handle: Phenolic Resin Shaft: S41C | Finish | Plated Chrome |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy