(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Material - Body: Nylon 66 Bolts: Steel /
Color-Body : Black Nut : Black Stain /
TYPE | A | B | C1 | S | E | F | Lf | M |
SL-4010-42-M4 | 42 | 50 | 12 | 16 | 27 | 36 | 11 | M4 |
SL-4010-42-M5 | 42 | 50 | 12 | 16 | 27 | 36 | 11 | M5 |
SL-4010-42-M6 | 42 | 50 | 12 | 16 | 27 | 36 | 11 | M6 |
SL-4010-65-M8 | 65 | 75 | 15 | 20 | 36 | 51 | 12 | M8 |
SL-4010-80-M10 | 80 | 93 | 20 | 25 | 46 | 63 | 20 | M10 |
Part Number |
---|
SL-4010-42-M4 |
SL-4010-42-M5 |
SL-4010-42-M6 |
SL-4010-65-M8 |
SL-4010-80-M10 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | S | M | Lf | A | B | C1 | E | F |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,150,956 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 16 | M4 | 11 | 42 | 50 | 12 | 27 | 36 | ||
3,150,956 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 16 | M5 | 11 | 42 | 50 | 12 | 27 | 36 | ||
3,150,956 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 16 | M6 | 11 | 42 | 50 | 12 | 27 | 36 | ||
4,362,862 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 20 | M8 | 12 | 65 | 75 | 15 | 36 | 51 | ||
2,152,346 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 7 Day(s) | 25 | M10 | 20 | 80 | 93 | 20 | 46 | 63 |
Loading...Tải…
Material | Body : Nylon66 Bolt : Steel | Color | Body : Black Nut : Black Stain |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy