(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Material→ S42C
Finishing→ Plated Chrome
Features→ It is a rotation type handle that makes it easy to rotate the handle.
Part Number |
---|
XCG-M8 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread M | Overall Length L (mm) | D | S | d | Lm |
---|---|---|---|---|---|---|---|---|---|---|---|
3,635,719 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 7 Day(s) | M8 | 50 | 21 | 10 | 15 | 15 |
Loading...Tải…
Material | S42C | Color | Plated Chrome | Features | It is a rotation type handle that makes it easy to rotate the handle |
---|
Please check the type/dimensions/specifications of the part XCG-M8 in the Metal Rotating Grip series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XCG-M8 trong chuỗi Metal Rotating Grip.
Part Number |
---|
XCG-M10 |
XCG-M12 |
XCG-M6 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread M | Overall Length L (mm) | D | S | d | Lm |
---|---|---|---|---|---|---|---|---|---|---|---|
1,716,132 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 7 Day(s) | M10 | 80 | 24 | 10 | 18 | 18 | ||
2,351,098 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 7 Day(s) | M12 | 100 | 25 | 12 | 18 | 18 | ||
3,272,147 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 7 Day(s) | M6 | 50 | 20 | 10 | 15 | 12 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy