(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Baklite Folding Handle(A Type) - Bolt Type【25 Pieces Per Package】

Baklite Folding Handle(A Type) - Bolt Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,120,481VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Material → Body: Bakelite Bolt: Steel
Color → Body: Black Bolt: Plated Nickel
Features→ can be folded when handle is pulled upward

Bakelite Folding Handle(A Type) - Bolt Type:Related Products

Part Number
XFG-A50L-M6
XFG-A50L-M8
XFG-A65L-M8
XFG-A65L-M10
XFG-A84L-M10
XFG-A84L-M12
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread M Overall Length L
(mm)
Handle Length H
(mm)
D S L1 Lm B

4,120,481 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) M650 78 2115 71 1016 

4,120,481 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) M850 78 21 15 71 1016 

4,544,664 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) M865 103 23 20 89.5 15 20 

4,544,664 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) M1065 103 23 20 89.5 15 20 

5,029,427 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) M1084 122 27 20 108.5 15 20 

5,029,427 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

7 Day(s) M1284 122 27 20 108.5 15 20 

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

A 3 Material Body: Bakelite Bolt: Steel Color Body: Black Bolt: Plated Nickel