(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Material - Body: Nylon 66 / Boss: Steel / Handle: Nylon, Steel /
Color - Body: Black / Boss: Black Stain / handle: Black, Natural Color Plating /
Finishing - Body: Black / Boss: Black Stain / handle: Black, Natural Color Plating
Part Number |
---|
CRK-A105 |
CRK-A128 |
CRK-A160 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Handle, Outer Dia. D (Ø) | Square Hole Dia. B (mm) | H | R1 | R2 | S | d | M | C | H1 | h1 | D1 | L | L1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,802,912 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 7 Day(s) | 105 | 17 | 26 | 30 | 18 | 9 | 20 | M6 | 10 | 22 | 26 | 80 | 44 | 6 | ||
1,890,574 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 7 Day(s) | 128 | 21 | 34 | 33 | 22 | 10 | 24 | M8 | 12 | 29 | 39 | 101 | 55 | 8 | ||
2,132,955 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 7 Day(s) | 160 | 25 | 35 | 39 | 24 | 14 | 28 | M10 | 14 | 35 | 43 | 130 | 74 | 9 |
Loading...Tải…
Color | Body: Black / Boss: Black Stain / Handle: Black, Natural Plated Zinc | Finish | Body: Black / Boss: Black Stain / Handle: Black, Natural Plated Zinc | Material | Body: Nylon66 / Boss: Steel / Handle: Nylon, Steel |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy