(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series (Part Number)

Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series
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
  • See catalog for specification details.
  • For details on Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
    For common specifications of Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1584-1588.
  • Please refer to the made-to-order specification catalog on the manufacturer site for details of made-to-order specifications.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Various mounting bracket options
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
· Single clevis and trunnion pivot brackets are available
· Total length is shortened with boss-cut type
· Compliant with EU-RoHS directive
· Grease is selectable (Option)
· Water-resistant compact auto switch mountable

Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series: related images

Part Number
CDM2B25-80Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Swinging Receiving Metal Rod Tip Metal Fitting Lock Position Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications Type

1,412,000 VND

1 Piece(s) 32 Day(s) -2580StandardStandard-10~700.05~1Rubber cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard

Please check the type/dimensions/specifications of the part CDM2B25-80Z in the Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDM2B25-80Z trong chuỗi Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series.

Products like this...

Part Number
CDM2B20-120Z
CDM2B20-125AZ
CDM2B20-125Z
CDM2B32-100AZ
CDM2B32-100Z
CDM2B32-10Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Swinging Receiving Metal Rod Tip Metal Fitting Lock Position Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications Type

1,358,000 VND

1 Piece(s) 32 Day(s) -20120StandardStandard-10~700.05~1Rubber cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type

1,719,000 VND

1 Piece(s) 32 Day(s) -20125StandardStandard-10~700.05~1Air cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type

1,358,000 VND

1 Piece(s) 4 Day(s) -20125StandardStandard-10~700.05~1Rubber cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type

1,882,000 VND

1 Piece(s) 4 Day(s) -32100StandardStandard-10~700.05~1Air cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type

1,448,000 VND

1 Piece(s) 4 Day(s) -32100StandardStandard-10~700.05~1Rubber cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type

1,285,000 VND

1 Piece(s) 32 Day(s) -3210StandardStandard-10~700.05~1Rubber cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type