(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Various mounting bracket options
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
· Single clevis and trunnion pivot brackets are available
· Total length is shortened with boss-cut type
· Compliant with EU-RoHS directive
· Grease is selectable (Option)
· Water-resistant compact auto switch mountable
Part Number |
---|
CDM2B32-650AZ |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (°C) | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Lock Position | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,076,000 VND | 1 Piece(s) | 32 Day(s) | - | 32 | 650 | Standard | Standard | -10~70 | 0.05~1 | Air cushion | - | Built-in magnet | Rc | None | None | Without bracket | - | Basic (Double-side bossed) | Male thread | None | None | Pneumatic type |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|
Please check the type/dimensions/specifications of the part CDM2B32-650AZ in the Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDM2B32-650AZ trong chuỗi Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series.
Part Number |
---|
CDM2B20-120Z |
CDM2B20-125AZ |
CDM2B20-125Z |
CDM2B32-75AZ |
CDM2B32-75Z |
CDM2B32-800AZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (°C) | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Lock Position | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,358,000 VND | 1 Piece(s) | 32 Day(s) | - | 20 | 120 | Standard | Standard | -10~70 | 0.05~1 | Rubber cushion | - | Built-in magnet | Rc | None | None | Without bracket | - | Basic (Double-side bossed) | Male thread | None | None | Pneumatic type | ||
1,719,000 VND | 1 Piece(s) | 32 Day(s) | - | 20 | 125 | Standard | Standard | -10~70 | 0.05~1 | Air cushion | - | Built-in magnet | Rc | None | None | Without bracket | - | Basic (Double-side bossed) | Male thread | None | None | Pneumatic type | ||
1,358,000 VND | 1 Piece(s) | 4 Day(s) | - | 20 | 125 | Standard | Standard | -10~70 | 0.05~1 | Rubber cushion | - | Built-in magnet | Rc | None | None | Without bracket | - | Basic (Double-side bossed) | Male thread | None | None | Pneumatic type | ||
1,828,000 VND | 1 Piece(s) | 32 Day(s) | - | 32 | 75 | Standard | Standard | -10~70 | 0.05~1 | Air cushion | - | Built-in magnet | Rc | None | None | Without bracket | - | Basic (Double-side bossed) | Male thread | None | None | Pneumatic type | ||
1,394,000 VND | 1 Piece(s) | 4 Day(s) | - | 32 | 75 | Standard | Standard | -10~70 | 0.05~1 | Rubber cushion | - | Built-in magnet | Rc | None | None | Without bracket | - | Basic (Double-side bossed) | Male thread | None | None | Pneumatic type | ||
3,402,000 VND | 1 Piece(s) | 32 Day(s) | - | 32 | 800 | Standard | Standard | -10~70 | 0.05~1 | Air cushion | - | Built-in magnet | Rc | None | None | Without bracket | - | Basic (Double-side bossed) | Male thread | None | None | Pneumatic type |