(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Slide Table / MXJ Series (Part Number)

Air Slide Table / MXJ Series
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
  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

Product Description

An air slide table made by SMC
[Features]
· By integrating the front surface mounting part and the table, the front surface and top surface mounting surfaces have been provided with higher precision and rigidity.
· Two rows of auto switches can be mounted.
· Axial direction piping.
· Bilaterally symmetrical shape.

Part Number
MXJ8L-20C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Types Cushion Adjuster Option Function Option Switch Rail Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector Custom-made Specifications Custom-made Made-to-order

7,955,000 VND

1 Piece(s) 31 Day(s) 200.2554.582612.5Symmetrical shapeNoneDual-end metal stoppersNoneYesMagnet built-inNone-None0.15 to 0.7-None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type L-Shaped Table Type Table Material Martensitic stainless steel Max. Load Mass (Horizontal Mounting)(kg) 0.05~0.8
Environment General Purpose Guide Type Linear guide type Table Parallelism(µm) 30
Port Screw Type M screw

Please check the type/dimensions/specifications of the part MXJ8L-20C in the Air Slide Table / MXJ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MXJ8L-20C trong chuỗi Air Slide Table / MXJ Series.

Products like this...

Part Number
MXJ4-10
MXJ4-10C
MXJ4-10N
MXJ4-5
MXJ4L-10
MXJ4L-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Types Cushion Adjuster Option Function Option Switch Rail Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector Custom-made Specifications Custom-made Made-to-order

6,128,000 VND

1 Piece(s) 32 Day(s) 100.142.54.5209.5Standard typeRubber cushionNo adjusterNoneYesMagnet built-inNone-None0.15 to 0.7-None

7,090,000 VND

1 Piece(s) 32 Day(s) 100.0842.54.5209.5Standard typeNoneDual-end metal stoppersNoneYesMagnet built-inNone-None0.15 to 0.7-None

5,768,000 VND

1 Piece(s) 32 Day(s) 100.142.54.5209.5Standard typeRubber cushionNo adjusterNoneNoneNo magnetNone-None0.15 to 0.7-None

6,128,000 VND

1 Piece(s) 32 Day(s) 50.142.54.5209.5Standard typeRubber cushionNo adjusterNoneYesMagnet built-inNone-None0.15 to 0.7-None

6,128,000 VND

1 Piece(s) 32 Day(s) 100.142.54.5209.5Symmetrical shapeRubber cushionNo adjusterNoneYesMagnet built-inNone-None0.15 to 0.7-None

6,128,000 VND

1 Piece(s) 32 Day(s) 50.142.54.5209.5Symmetrical shapeRubber cushionNo adjusterNoneYesMagnet built-inNone-None0.15 to 0.7-None