(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Slide Table, Both Sides Piping Type, MXQ□A Series (Part Number)

Air Slide Table, Both Sides Piping Type, MXQ□A Series
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
  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

Product Description

An air slide table made by SMC
[Features]
· Improved allowable kinetic energy.
· A table shaped in consideration of functionality and maintenance.
· Mounting is the same as the conventional product, the MXQ series.
· A wide range of stroke adjusters (option).
· "Overall length shortened type" table available.
· Overall height is reduced by 10% compared to the conventional product.
· 22% weight reduction.
· Piping / auto switch mounting grooves provided on both sides.

Part Number
MXQ6A-10Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Adjuster Option Function Option Specifications Auto Switches Lead Wire Length
(m)
Custom-made Specifications Custom-made Made-to-order

6,681,000 VND

1 Piece(s) 4 Day(s) 10[Stainless Steel] Stainless Steel0.05~0.80.66463223Non-AdjusterNoneMagnet built-inNone-0.15~0.7None-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type L-Shaped Table Type Environment General Purpose Guide Type Linear guide type
Port Screw Type M screw Lead Wire Connector None

Please check the type/dimensions/specifications of the part MXQ6A-10Z in the Air Slide Table, Both Sides Piping Type, MXQ□A Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MXQ6A-10Z trong chuỗi Air Slide Table, Both Sides Piping Type, MXQ□A Series.

Products like this...

Part Number
MXQ12A-30ZB
MXQ16A-10ZB-M9BL
MXQ16A-50ZB2-M9B
MXQ6A-20Z
MXQ6A-40ZG
MXQ8A-30ZA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Adjuster Option Function Option Specifications Auto Switches Lead Wire Length
(m)
Custom-made Specifications Custom-made Made-to-order

9,565,000 VND

1 Piece(s) 32 Day(s) 30[Aluminum] Aluminum1~4.92102124027Metal stopper with damper on the forward endNoneMagnet built-inNone-0.15 to 0.7-None

-

1 Piece(s) Quote 10[Stainless Steel] Stainless Steel1~4.9498165035Metal stopper with damper on the forward endNoneMagnet built-inM9B30.15~0.7None-

12,439,600 VND

1 Piece(s) 31 Day(s) 50[Stainless Steel] Stainless Steel1~4.94145165035Metal stopper with damper on the forward endEnd LockMagnet built-inM9B0.50.35~0.7None-

7,402,000 VND

1 Piece(s) 32 Day(s) 20[Stainless Steel] Stainless Steel0.05~0.80.67463223Non-AdjusterNoneMagnet built-inNone-0.15~0.7None-

-

1 Piece(s) Quote 40[Aluminum] Aluminum0.05~0.80.610763223Dual-end shock absorber (RJ)NoneMagnet built-inNone-0.15 to 0.7-None

10,069,000 VND

1 Piece(s) 32 Day(s) 30[Aluminum] Aluminum1~4.918883223Metal stopper with damper on both endsNoneMagnet built-inNone-0.15 to 0.7-None