(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ It has excellent properties such as heat resistance, chemical resistance, non-adhesiveness, low friction characteristics, high electrical insulation, and nonflammability.
・ It is a female tapered thread.
[Applications]
・ Tapered thread structure connection fitting
[Product Specifications]
・ Thread Dimension: Rc1/4
・ Screw size: Rc1/4
・ JAN Code: 4989999439670
・ Trusco Code: 855-4937
・ Weight: 28.5 g
[Material/Finish]
· Fluoropolymer (PTFE)
Please check the type/dimensions/specifications of the part TPPI-1 in the TRUSCO, PTFE Pipe Tee Rc1/4 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TPPI-1 trong chuỗi TRUSCO, PTFE Pipe Tee Rc1/4.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy