(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Temperature Sensor Series E52 Low Cost Type

Temperature Sensor Series E52 Low Cost Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      490,308VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-precision temperature sensor series that's available in abundant types

[Features]
· In addition to the conventional M3 screw compatible products, a ferrule terminal type that contributes to reducing wiring processes is now available.
· A temperature sensor for packaging machines that accurately measures the temperature of the seal surface is now available.
· The type, shape, length and terminal shape can be selected according to the temperature, location and ambient atmosphere to be measured.

Part Number
E52-CA1DF M6 1M
E52-CA1DF M6 2M
E52-CA1DF M6 4M
E52-IC1DY M6 2M
E52-IC10AE-N 4M
E52-P6DF 1M
E52-P6DF 2M
E52-P10AEF 4M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Thermocouple Type Sheath, Protecting Tube Material Thermocouple Structure Temperature Measuring Resistor Type Temperature Measuring Resistor Structure Operating Temperature Range
(°C)
Sheath, Protecting Tube's Thread Nominal Attaching Portion Shape Lead wire length M
(m)
Lead Wire Type Terminal Shape

490,308 VND

1 Piece(s) Same day ThermocoupleK[Stainless Steel] SUS304Grounded Type--0~400M6Sleeve1All Glass Wool Coated Outer ShieldLead Wire Direct Pullout Type / Ferrule Terminal

623,775 VND

1 Piece(s) 22 Day(s) ThermocoupleK[Stainless Steel] SUS304Grounded Type--0~400M6Sleeve2All Glass Wool Coated Outer ShieldLead Wire Direct Pullout Type / Ferrule Terminal

903,858 VND

1 Piece(s) 11 Day(s) ThermocoupleK[Stainless Steel] SUS304Grounded Type--0~400M6Sleeve4All Glass Wool Coated Outer ShieldLead Wire Direct Pullout Type / Ferrule Terminal

580,125 VND

1 Piece(s) 11 Day(s) ThermocoupleJ[Stainless Steel] SUS304Grounded Type--0~350M6Sleeve2All Glass Wool Coated Outer ShieldThreaded Lead Wire Direct Pullout Type / Y-shaped Crimp Terminal

891,110 VND

1 Piece(s) 11 Day(s) or more ThermocoupleJ[Stainless Steel] SUS304Isolated Neutral Type--0~200-Sleeve4Fluororesin Coated Thermocouple WireLead Wire Direct Pullout Type

2,627,391 VND

1 Piece(s) 7 Day(s) or more Temperature Measuring Resistor-[Stainless Steel] SUS304-PtStandard-50~250-Tapered Thread (R1/8)1Fluororesin Coated WireLead Wire Direct Pullout Type / Ferrule Terminal

3,036,561 VND

1 Piece(s) 11 Day(s) Temperature Measuring Resistor-[Stainless Steel] SUS304-PtStandard-50~250-Tapered Thread (R1/8)2Fluororesin Coated WireLead Wire Direct Pullout Type / Ferrule Terminal

3,079,990 VND

1 Piece(s) 37 Day(s) or more Temperature Measuring Resistor-[Stainless Steel] SUS316-PtStandard0~250-Sleeve4Fluororesin Coated WireLead Wire Direct Pullout Type / Ferrule Terminal

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Measurement Object Temperature Operating Environment Standard Sheath, Protecting Tube Shape Straight