(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Machine-driven cooking / plastic injection work / soldering and cooling of electronic parts / mold tool cooling
• High temperature bonding / CNC, milling, cutting work / drinding, cutting, drill cooling
• Vortex Tubes, Vortex Tubes, Air Coolers, Air Coolers, Cooling Systems, Cooling Equipment
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Air Consumption (ℓ/min) | Cooling Capacity (Kcal/h) | Feature |
---|---|---|---|---|---|---|---|
16,503,505 VND | 1 Piece(s) | 7 Day(s) | 220 | 146 | Muffler added + Muffler the Cold Air Side + Magnetic Base + Nozzle Added | ||
14,170,077 VND | 1 Piece(s) | 7 Day(s) | 220 | 146 | Muffler added + Magnetic Base + Nozzle Added | ||
16,503,505 VND | 1 Piece(s) | 7 Day(s) | 280 | 151 | Muffler added + Muffler the Cold Air Side + Magnetic Base + Nozzle Added | ||
14,170,077 VND | 1 Piece(s) | 7 Day(s) | 280 | 151 | Muffler added + Magnetic Base + Nozzle Added | ||
16,503,505 VND | 1 Piece(s) | 7 Day(s) | 420 | 277 | Muffler added + Muffler the Cold Air Side + Magnetic Base + Nozzle Added | ||
14,170,077 VND | 1 Piece(s) | 7 Day(s) | 420 | 277 | Muffler added + Magnetic Base + Nozzle Added | ||
16,503,505 VND | 1 Piece(s) | 7 Day(s) | 700 | 629 | Muffler added + Muffler the Cold Air Side + Magnetic Base + Nozzle Added | ||
14,170,077 VND | 1 Piece(s) | 7 Day(s) | 700 | 629 | Muffler added + Magnetic Base + Nozzle Added | ||
16,503,505 VND | 1 Piece(s) | 7 Day(s) | 990 | 881 | Muffler added + Muffler the Cold Air Side + Magnetic Base + Nozzle Added | ||
14,170,077 VND | 1 Piece(s) | 7 Day(s) | 990 | 881 | Muffler added + Magnetic Base + Nozzle Added |
Loading...Tải…
Material | Stainless |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy