(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Made of Stainless Steel Structure
• NEMA 4, NEMA4X, MEMA12 and IP55, IP66 certified to prevent Water Contact and Oxidation and Erosion
• Air Cooling, Cabinet Cooler, Chamber Cooling, Panel Cooling
Inlet Pressure PSIG(bar) | 100 (7) | Material | Stainless |
---|
Please check the type/dimensions/specifications of the part SMVCC20008M-MF-HM in the Vortex Air Cabinet Air Cooler MF Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SMVCC20008M-MF-HM trong chuỗi Vortex Air Cabinet Air Cooler MF Series.
Part Number |
---|
SMVCC20010M-MF-HM |
SMVCC20015M-MF-HM |
SMVCC20025M-MF-HM |
SMVCC20035M-MF-HM |
SMVCC20108M-MF-HM |
SMVCC20110M-MF-HM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Air Consumption (ℓ/min) | Cooling Capacity (Kcal/h) | Feature |
---|---|---|---|---|---|---|---|
16,166,673 VND | 1 Piece(s) | 7 Day(s) | 280 | 152 | CNC Cooler | ||
16,166,673 VND | 1 Piece(s) | 7 Day(s) | 420 | 278 | CNC Cooler | ||
16,166,673 VND | 1 Piece(s) | 7 Day(s) | 700 | 630 | CNC Cooler | ||
16,166,673 VND | 1 Piece(s) | 7 Day(s) | 990 | 882 | CNC Cooler | ||
18,524,495 VND | 1 Piece(s) | 7 Day(s) | 220 | 147 | CNC Cooler, 5 μm Moisture Removal Filter + Duct | ||
18,524,495 VND | 1 Piece(s) | 7 Day(s) | 280 | 152 | CNC Cooler, 5 μm Moisture Removal Filter + Duct |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy