(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Made of Aluminum and Stainless steel Structure
• Amplify the flow by using a small amount of compressed air
• The nozzle is adjustable to adjust the flow rate of the spray by removing the foreign material and using adjuster to adjust air discharge rate and speed
• It is a function that attracts the surrounding air and high jets it. It saves 70~80% of the compressed air compared to the amount discharged when using pipes or injection pipes.
• Cooking Nozzle, Nozzle Injection, Air Nozzle, Air Cooling
Part Number |
---|
SMVAN60008M |
SMVAN65008M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Material |
---|---|---|---|---|---|
1,702,674 VND | 1 Piece(s) | 24 Day(s) | Stainless Steel | ||
1,109,108 VND | 1 Piece(s) | 24 Day(s) | Aluminum |
Loading...Tải…
Air Consumption(ℓ/min) | 339 | Connection Bore | 1/8NPT | Ratio | 25 : 1 |
---|---|---|---|---|---|
Noise | 75 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy