(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Does not use electricity and does not require moving parts
• Product needed for process improvement that uses compressed air, filtered compressed air to generate temperature at a heating temperature of 125°C
• Built-in 15SCFM Generator
• Heating Gun, Space Heating, Rapid Heating, Instant Heating, Air Heating, Panel Heating
Part Number |
---|
SMVHA50008MNZ |
SMVHA50010MNZ |
SMVHA50015MNZ |
SMVHA50025MNZ |
SMVHA50035MNZ |
SMVHA50508MNZF |
SMVHA50510MNZF |
SMVHA50515MNZF |
SMVHA50525MNZF |
SMVHA50535MNZF |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Air Consumption (ℓ/min) | Outlet Air Amount (ℓ/min) | Feature |
---|---|---|---|---|---|---|---|
16,166,673 VND | 1 Piece(s) | 7 Day(s) | 220 | 132 - 176 | Hot Air Tool and Magnetic Base | ||
16,166,673 VND | 1 Piece(s) | 7 Day(s) | 280 | 168 - 220 | Hot Air Tool and Magnetic Base | ||
16,166,673 VND | 1 Piece(s) | 7 Day(s) | 420 | 252 - 336 | Hot Air Tool and Magnetic Base | ||
16,166,673 VND | 1 Piece(s) | 7 Day(s) | 700 | 336 - 448 | Hot Air Tool and Magnetic Base | ||
16,166,673 VND | 1 Piece(s) | 7 Day(s) | 990 | 360 - 480 | Hot Air Tool and Magnetic Base | ||
17,850,832 VND | 1 Piece(s) | 7 Day(s) | 220 | 132 - 176 | Hot Air Tool and Magnetic Base, Hose and Filter | ||
17,850,832 VND | 1 Piece(s) | 7 Day(s) | 280 | 168 - 220 | Hot Air Tool and Magnetic Base, Hose and Filter | ||
17,850,832 VND | 1 Piece(s) | 7 Day(s) | 420 | 252 - 336 | Hot Air Tool and Magnetic Base, Hose and Filter | ||
17,850,832 VND | 1 Piece(s) | 7 Day(s) | 100 | 336 - 448 | Hot Air Tool and Magnetic Base, Hose and Filter | ||
17,850,832 VND | 1 Piece(s) | 7 Day(s) | 990 | 360 - 480 | Hot Air Tool and Magnetic Base, Hose and Filter |
Loading...Tải…
Material | Stainless |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy