(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Domestic Coupling Kasco (kosa) is a product.
Part Number |
---|
KRB-19C-5-5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Fastening Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
466,537 VND | 1 Piece(s) | 8 Day(s) | 5 | 5 | 19 | 23 | 0.8 | 2 | 0.1 | 24000 | 0.3 | Clamping Bolt |
Loading...Tải…
Type | Slit | Application | Servo Motor | Features | High Torque |
---|---|---|---|---|---|
Body Material | Aluminum Alloy | Product Category | Coupling Main Body |
Please check the type/dimensions/specifications of the part KRB-19C-5-5 in the Slip Coupling KRB Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KRB-19C-5-5 trong chuỗi Slip Coupling KRB Series.
Part Number |
---|
KRB-16C-6-6 |
KRB-19-4-6.35 |
KRB-19-5-6 |
KRB-19C-5-8 |
KRB-22-6.35-10 |
KRB-22C-5-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Fastening Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
448,652 VND | 1 Piece(s) | 8 Day(s) | 6 | 6 | 16 | 21 | 0.4 | 2 | 0.1 | 30000 | 0.3 | Clamping Bolt | ||
435,297 VND | 1 Piece(s) | 8 Day(s) | 4 | 6.35 | 19 | 23 | 0.8 | 2 | 0.1 | 24000 | 0.3 | Set Screw | ||
435,297 VND | 1 Piece(s) | 8 Day(s) | 5 | 6 | 19 | 23 | 0.8 | 2 | 0.1 | 24000 | 0.3 | Set Screw | ||
466,537 VND | 1 Piece(s) | 8 Day(s) | 5 | 8 | 19 | 23 | 0.8 | 2 | 0.1 | 24000 | 0.3 | Clamping Bolt | ||
449,934 VND | 1 Piece(s) | 8 Day(s) | 6.35 | 10 | 22 | 26 | 1 | 2 | 0.15 | 20000 | 0.4 | Set Screw | ||
481,256 VND | 1 Piece(s) | 8 Day(s) | 5 | 5 | 22 | 26 | 1 | 2 | 0.15 | 20000 | 0.4 | Clamping Bolt |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy