(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
It is Urethane Timing Belt made in Italy.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal Width W (mm) (mm) |
---|---|---|---|---|---|
358,400 VND | 1 Piece(s) | 9 Day(s) | 10 | ||
472,947 VND | 1 Piece(s) | 9 Day(s) | 15 | ||
587,927 VND | 1 Piece(s) | 9 Day(s) | 20 | ||
702,908 VND | 1 Piece(s) | 9 Day(s) | 25 | ||
817,887 VND | 1 Piece(s) | 9 Day(s) | 30 | ||
932,433 VND | 1 Piece(s) | 9 Day(s) | 35 | ||
1,047,413 VND | 1 Piece(s) | 9 Day(s) | 40 | ||
1,162,393 VND | 1 Piece(s) | 9 Day(s) | 45 | ||
1,276,940 VND | 1 Piece(s) | 9 Day(s) | 50 | ||
1,391,918 VND | 1 Piece(s) | 9 Day(s) | 55 | ||
1,506,902 VND | 1 Piece(s) | 9 Day(s) | 60 | ||
1,621,882 VND | 1 Piece(s) | 9 Day(s) | 65 | ||
1,736,428 VND | 1 Piece(s) | 9 Day(s) | 70 | ||
1,851,407 VND | 1 Piece(s) | 9 Day(s) | 75 | ||
1,910,590 VND | 1 Piece(s) | 9 Day(s) | 80 | ||
2,037,566 VND | 1 Piece(s) | 9 Day(s) | 85 | ||
2,165,168 VND | 1 Piece(s) | 9 Day(s) | 90 | ||
2,292,770 VND | 1 Piece(s) | 9 Day(s) | 95 | ||
2,420,060 VND | 1 Piece(s) | 9 Day(s) | 100 | ||
2,547,349 VND | 1 Piece(s) | 9 Day(s) | 105 | ||
2,674,638 VND | 1 Piece(s) | 9 Day(s) | 110 | ||
2,802,240 VND | 1 Piece(s) | 9 Day(s) | 115 | ||
2,929,216 VND | 1 Piece(s) | 9 Day(s) | 120 | ||
3,056,818 VND | 1 Piece(s) | 9 Day(s) | 125 | ||
3,184,420 VND | 1 Piece(s) | 9 Day(s) | 130 | ||
3,311,710 VND | 1 Piece(s) | 9 Day(s) | 135 | ||
3,438,686 VND | 1 Piece(s) | 9 Day(s) | 140 | ||
3,566,288 VND | 1 Piece(s) | 9 Day(s) | 145 | ||
3,693,890 VND | 1 Piece(s) | 9 Day(s) | 150 | ||
3,820,867 VND | 1 Piece(s) | 9 Day(s) | 155 | ||
3,948,469 VND | 1 Piece(s) | 9 Day(s) | 160 | ||
4,075,758 VND | 1 Piece(s) | 9 Day(s) | 165 | ||
4,202,734 VND | 1 Piece(s) | 9 Day(s) | 170 | ||
4,330,336 VND | 1 Piece(s) | 9 Day(s) | 175 | ||
4,457,938 VND | 1 Piece(s) | 9 Day(s) | 180 | ||
4,585,540 VND | 1 Piece(s) | 9 Day(s) | 185 | ||
4,712,517 VND | 1 Piece(s) | 9 Day(s) | 190 | ||
4,839,806 VND | 1 Piece(s) | 9 Day(s) | 195 | ||
4,967,408 VND | 1 Piece(s) | 9 Day(s) | 200 | ||
5,094,385 VND | 1 Piece(s) | 9 Day(s) | 205 | ||
5,221,987 VND | 1 Piece(s) | 9 Day(s) | 210 | ||
5,349,589 VND | 1 Piece(s) | 9 Day(s) | 215 | ||
5,476,878 VND | 1 Piece(s) | 9 Day(s) | 220 | ||
5,603,854 VND | 1 Piece(s) | 9 Day(s) | 225 | ||
5,731,456 VND | 1 Piece(s) | 9 Day(s) | 230 | ||
5,859,058 VND | 1 Piece(s) | 9 Day(s) | 235 | ||
5,986,035 VND | 1 Piece(s) | 9 Day(s) | 240 | ||
6,113,637 VND | 1 Piece(s) | 9 Day(s) | 245 | ||
6,240,926 VND | 1 Piece(s) | 9 Day(s) | 250 | ||
6,368,528 VND | 1 Piece(s) | 9 Day(s) | 255 | ||
6,495,505 VND | 1 Piece(s) | 9 Day(s) | 260 | ||
6,623,107 VND | 1 Piece(s) | 9 Day(s) | 265 | ||
6,750,709 VND | 1 Piece(s) | 9 Day(s) | 270 | ||
6,877,685 VND | 1 Piece(s) | 9 Day(s) | 275 | ||
7,004,974 VND | 1 Piece(s) | 9 Day(s) | 280 | ||
7,132,576 VND | 1 Piece(s) | 9 Day(s) | 285 | ||
7,260,178 VND | 1 Piece(s) | 9 Day(s) | 290 | ||
7,387,155 VND | 1 Piece(s) | 9 Day(s) | 295 | ||
7,514,757 VND | 1 Piece(s) | 9 Day(s) | 300 | ||
7,642,046 VND | 1 Piece(s) | 9 Day(s) | 5 | ||
358,400 VND | 1 Piece(s) | 9 Day(s) | 10 | ||
472,947 VND | 1 Piece(s) | 9 Day(s) | 15 | ||
587,927 VND | 1 Piece(s) | 9 Day(s) | 20 | ||
702,908 VND | 1 Piece(s) | 9 Day(s) | 25 | ||
817,887 VND | 1 Piece(s) | 9 Day(s) | 30 | ||
932,433 VND | 1 Piece(s) | 9 Day(s) | 35 | ||
1,047,413 VND | 1 Piece(s) | 9 Day(s) | 40 | ||
1,162,393 VND | 1 Piece(s) | 9 Day(s) | 45 | ||
1,276,940 VND | 1 Piece(s) | 9 Day(s) | 50 | ||
1,391,918 VND | 1 Piece(s) | 9 Day(s) | 55 | ||
1,506,902 VND | 1 Piece(s) | 9 Day(s) | 60 | ||
1,621,882 VND | 1 Piece(s) | 9 Day(s) | 65 | ||
1,736,428 VND | 1 Piece(s) | 9 Day(s) | 70 | ||
1,851,407 VND | 1 Piece(s) | 9 Day(s) | 75 | ||
1,910,590 VND | 1 Piece(s) | 9 Day(s) | 80 | ||
2,037,566 VND | 1 Piece(s) | 9 Day(s) | 85 | ||
2,165,168 VND | 1 Piece(s) | 9 Day(s) | 90 | ||
2,292,770 VND | 1 Piece(s) | 9 Day(s) | 95 | ||
2,420,060 VND | 1 Piece(s) | 9 Day(s) | 100 | ||
2,547,349 VND | 1 Piece(s) | 9 Day(s) | 105 | ||
2,674,638 VND | 1 Piece(s) | 9 Day(s) | 110 | ||
2,802,240 VND | 1 Piece(s) | 9 Day(s) | 115 | ||
2,929,216 VND | 1 Piece(s) | 9 Day(s) | 120 | ||
3,056,818 VND | 1 Piece(s) | 9 Day(s) | 125 | ||
3,184,420 VND | 1 Piece(s) | 9 Day(s) | 130 | ||
3,311,710 VND | 1 Piece(s) | 9 Day(s) | 135 | ||
3,438,686 VND | 1 Piece(s) | 9 Day(s) | 140 | ||
3,566,288 VND | 1 Piece(s) | 9 Day(s) | 145 | ||
3,693,890 VND | 1 Piece(s) | 9 Day(s) | 150 | ||
3,820,867 VND | 1 Piece(s) | 9 Day(s) | 155 |
Loading...Tải…
Belt Shape | Closed End | Belt Tooth Surface | Standard (Single Sided) | Belt Material | Polyurethane Belt |
---|---|---|---|---|---|
Transmission Torque | Regular Torque Transmission |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy