(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

BUMAX 8.8 Hexagonal Head Bolt Inch (Part Number)

BUMAX 8.8 Hexagonal Head Bolt Inch
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      346,780VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a Stainless Steel Product, but has The Same Strength classification as Iron.
Internal Force is 4 times of SUS304 and 2 times of SUS316


Part Number
UMCAC0040010
UMCAC0040012
UMCAC0040104
UMCAC0040108
UMCAC0050008
UMCAC0050012
UMCAC0050014
UMCAC0050100
UMCAC0050104
UMCAC0050108
UMCAC0050200
UMCAC0060012
UMCAC0060014
UMCAC0060100
UMCAC0060104
UMCAC0060108
UMCAC0060200
UMCAC0060208
UMCAC0080100
UMCAC0080104
UMCAC0080200
UMCAC0080300
UMCAC0100104
UMCAC0100108
UMCAC0100200
UMCAC0100204
UMCAC0120208
UMCAC0120300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (inch) Length L or l (inch) dk k b Pitch(inch) s(inch) s(mm)

346,780 VND

1 Piece(s) 9 Day(s) 1/45/89.56.325203/164.8

348,166 VND

1 Piece(s) 9 Day(s) 1/43/49.56.325203/164.8

354,627 VND

1 Piece(s) 9 Day(s) 1/41.1/49.56.325203/164.8

376,391 VND

1 Piece(s) 9 Day(s) 1/41.1/29.56.325203/164.8

472,959 VND

1 Piece(s) 9 Day(s) 5/161/211.97.928181/46.4

361,962 VND

1 Piece(s) 9 Day(s) 5/163/411.97.928181/46.4

364,403 VND

1 Piece(s) 9 Day(s) 5/167/811.97.928181/46.4

366,783 VND

1 Piece(s) 9 Day(s) 5/16111.97.928181/46.4

372,588 VND

1 Piece(s) 9 Day(s) 5/161.1/411.97.928181/46.4

377,498 VND

1 Piece(s) 9 Day(s) 5/161.1/211.97.928181/46.4

398,154 VND

1 Piece(s) 9 Day(s) 5/16211.97.928181/46.4

418,874 VND

1 Piece(s) 9 Day(s) 3/83/414.39.538165/167.9

422,048 VND

1 Piece(s) 9 Day(s) 3/87/814.39.538165/167.9

425,222 VND

1 Piece(s) 9 Day(s) 3/8114.39.538165/167.9

433,644 VND

1 Piece(s) 9 Day(s) 3/81.1/414.39.538165/167.9

439,705 VND

1 Piece(s) 9 Day(s) 3/81.1/214.39.538165/167.9

466,723 VND

1 Piece(s) 9 Day(s) 3/8214.39.538165/167.9

498,209 VND

1 Piece(s) 9 Day(s) 3/82.1/214.39.538165/167.9

500,131 VND

1 Piece(s) 9 Day(s) 1/211912.738133/89.5

514,037 VND

1 Piece(s) 9 Day(s) 1/21.1/41912.738133/89.5

552,288 VND

1 Piece(s) 9 Day(s) 1/221912.738133/89.5

649,453 VND

1 Piece(s) 9 Day(s) 1/231912.738133/89.5

737,797 VND

1 Piece(s) 9 Day(s) 5/81.1/423.815.951111/212.7

755,976 VND

1 Piece(s) 9 Day(s) 5/81.1/223.815.951111/212.7

796,081 VND

1 Piece(s) 9 Day(s) 5/8223.815.951111/212.7

814,375 VND

1 Piece(s) 9 Day(s) 5/82.1/423.815.951111/212.7

1,501,649 VND

1 Piece(s) 9 Day(s) 3/42.1/228.61957105/815.9

1,530,135 VND

1 Piece(s) 9 Day(s) 3/4328.61957105/815.9

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material SUS316L Basic Shape Standard(Round) Mounting Hole Shape Hex Socket
Strength Class(Stainless) 8.8