(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

BUMAX 8.8 Hexagonal Head Bolt Inch Half

BUMAX 8.8 Hexagonal Head Bolt Inch Half
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      79,760VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a Stainless Steel Product, but has The Same Strength classification as Iron.
Internal Force is 4 times of SUS304 and 2 times of SUS316

Part Number
UMHBC0040100
UMHBC0040104
UMHBC0040108
UMHBC0040200
UMHBC0040208
UMHBC0040300
UMHBC0050104
UMHBC0050108
UMHBC0050112
UMHBC0050200
UMHBC0060104
UMHBC0060108
UMHBC0060112
UMHBC0060200
UMHBC0060204
UMHBC0060208
UMHBC0060300
UMHBC0080200
UMHBC0080204
UMHBC0080208
UMHBC0080212
UMHBC0080300
UMHBC0100200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength L or l (mm) Nominal of Thread (inch) Length L or l (inch) Pitch(inch) s(mm) s(inch) k e(min.) b

348,769 VND

1 Piece(s) 9 Day(s) 251/412011.17/16412.3919

353,211 VND

1 Piece(s) 9 Day(s) 321/41.1/42011.17/16412.3919

356,727 VND

1 Piece(s) 9 Day(s) 381/41.1/22011.17/16412.3919

365,392 VND

1 Piece(s) 9 Day(s) 511/422011.17/16412.3919

373,351 VND

1 Piece(s) 9 Day(s) 641/42.1/22011.17/16412.3919

382,284 VND

1 Piece(s) 9 Day(s) 761/432011.17/16412.3919

369,688 VND

1 Piece(s) 9 Day(s) 325/161.1/41812.71/25.214.1522

79,760 VND

1 Piece(s) 9 Day(s) 385/161.1/21812.71/25.214.1522

382,855 VND

1 Piece(s) 9 Day(s) 455/161.3/41812.71/25.214.1522

388,621 VND

1 Piece(s) 9 Day(s) 515/1621812.71/25.214.1522

436,767 VND

1 Piece(s) 9 Day(s) 323/81.1/41614.39/16615.9525

445,261 VND

1 Piece(s) 9 Day(s) 383/81.1/21614.39/16615.9525

454,365 VND

1 Piece(s) 9 Day(s) 453/81.3/41614.39/16615.9525

462,688 VND

1 Piece(s) 9 Day(s) 513/821614.39/16615.9525

470,816 VND

1 Piece(s) 9 Day(s) 573/82.1/41614.39/16615.9525

480,396 VND

1 Piece(s) 9 Day(s) 643/82.1/21614.39/16615.9525

501,258 VND

1 Piece(s) 9 Day(s) 763/831614.39/16615.9525

527,727 VND

1 Piece(s) 9 Day(s) 511/2213193/47.921.3432

542,593 VND

1 Piece(s) 9 Day(s) 571/22.1/413193/47.921.3432

560,419 VND

1 Piece(s) 9 Day(s) 641/22.1/213193/47.921.3432

576,412 VND

1 Piece(s) 9 Day(s) 701/22.3/413193/47.921.3432

597,829 VND

1 Piece(s) 9 Day(s) 761/2313193/47.921.3432

671,315 VND

1 Piece(s) 9 Day(s) 515/821123.815 / 169.926.6938

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Type Half Thread Mounting Hole Shape No Material SUS316L