(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Pride in first-class products FOOT MASTER GdokIndustries.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Bolt Height L1 (mm) | Overall Height L (mm) | Pad Size (mm) | Load (Kg/4 pcs) |
---|---|---|---|---|---|---|---|---|
430,295 VND | 1 Piece(s) | 6 Day(s) | 60 | 92.5 | 55 | 1000 | ||
434,635 VND | 1 Piece(s) | 6 Day(s) | 100 | 132.5 | 55 | 1000 | ||
438,972 VND | 1 Piece(s) | 6 Day(s) | 60 | 93.5 | 55 | 1500 | ||
451,990 VND | 1 Piece(s) | 6 Day(s) | 90 | 123.5 | 55 | 1500 | ||
456,328 VND | 1 Piece(s) | 6 Day(s) | 120 | 153.5 | 55 | 1500 | ||
460,668 VND | 1 Piece(s) | 6 Day(s) | 150 | 183.5 | 55 | 1500 | ||
543,107 VND | 1 Piece(s) | 6 Day(s) | 50 | 96 | 80 | 2000 | ||
551,783 VND | 1 Piece(s) | 6 Day(s) | 80 | 126 | 80 | 2000 | ||
556,122 VND | 1 Piece(s) | 6 Day(s) | 100 | 146 | 80 | 2000 | ||
560,460 VND | 1 Piece(s) | 6 Day(s) | 130 | 176 | 80 | 2000 | ||
573,478 VND | 1 Piece(s) | 6 Day(s) | 150 | 196 | 80 | 2000 | ||
599,512 VND | 1 Piece(s) | 6 Day(s) | 180 | 226 | 80 | 2000 | ||
603,850 VND | 1 Piece(s) | 6 Day(s) | 200 | 246 | 80 | 2000 | ||
573,478 VND | 1 Piece(s) | 6 Day(s) | 100 | 149 | 80 | 3000 | ||
577,818 VND | 1 Piece(s) | 6 Day(s) | 130 | 179 | 80 | 3000 | ||
586,493 VND | 1 Piece(s) | 6 Day(s) | 150 | 199 | 80 | 3000 | ||
638,562 VND | 1 Piece(s) | 6 Day(s) | 180 | 229 | 80 | 3000 | ||
651,577 VND | 1 Piece(s) | 6 Day(s) | 200 | 249 | 80 | 3000 | ||
742,695 VND | 1 Piece(s) | 6 Day(s) | 150 | 201 | 80 | 4000 | ||
781,745 VND | 1 Piece(s) | 6 Day(s) | 200 | 251 | 80 | 4000 | ||
1,033,400 VND | 1 Piece(s) | 6 Day(s) | 50 | 96 | 80 | 2000 | ||
1,042,077 VND | 1 Piece(s) | 6 Day(s) | 80 | 126 | 80 | 2000 | ||
1,063,772 VND | 1 Piece(s) | 6 Day(s) | 100 | 146 | 80 | 2000 | ||
1,072,450 VND | 1 Piece(s) | 6 Day(s) | 130 | 176 | 80 | 2000 | ||
1,085,465 VND | 1 Piece(s) | 6 Day(s) | 150 | 196 | 80 | 2000 | ||
1,176,583 VND | 1 Piece(s) | 6 Day(s) | 180 | 226 | 80 | 2000 | ||
1,198,275 VND | 1 Piece(s) | 6 Day(s) | 200 | 246 | 80 | 2000 | ||
1,146,208 VND | 1 Piece(s) | 6 Day(s) | 100 | 149 | 80 | 3000 | ||
1,172,242 VND | 1 Piece(s) | 6 Day(s) | 130 | 179 | 80 | 3000 | ||
1,180,922 VND | 1 Piece(s) | 6 Day(s) | 150 | 199 | 80 | 3000 | ||
1,254,682 VND | 1 Piece(s) | 6 Day(s) | 180 | 229 | 80 | 3000 | ||
1,280,715 VND | 1 Piece(s) | 6 Day(s) | 200 | 249 | 80 | 3000 |
Part Number |
---|
Loading...Tải…
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Rubber Foot Type | Swivel Mechanism | Not Provided |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy