(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Pride in first-class products FOOT MASTER GdokIndustries.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Bolt Height L1 (mm) | Overall Height L (mm) | Pad Size (mm) | Load (Kg/4 pcs) |
---|---|---|---|---|---|---|---|---|
292,729 VND | 1 Piece(s) | 6 Day(s) | 40 | 57 | 37 | 200 | ||
295,839 VND | 1 Piece(s) | 6 Day(s) | 80 | 97 | 37 | 200 | ||
308,281 VND | 1 Piece(s) | 6 Day(s) | 60 | 81 | 54 | 300 | ||
311,390 VND | 1 Piece(s) | 6 Day(s) | 100 | 121 | 54 | 300 | ||
314,502 VND | 1 Piece(s) | 6 Day(s) | 60 | 82 | 54 | 500 | ||
317,611 VND | 1 Piece(s) | 6 Day(s) | 90 | 112 | 54 | 500 | ||
320,722 VND | 1 Piece(s) | 6 Day(s) | 120 | 142 | 54 | 500 | ||
326,943 VND | 1 Piece(s) | 6 Day(s) | 150 | 172 | 54 | 500 | ||
326,943 VND | 1 Piece(s) | 6 Day(s) | 50 | 79 | 74 | 800 | ||
330,053 VND | 1 Piece(s) | 6 Day(s) | 80 | 109 | 74 | 800 | ||
330,500 VND | 1 Piece(s) | 6 Day(s) | 100 | 129 | 74 | 800 | ||
339,180 VND | 1 Piece(s) | 6 Day(s) | 130 | 159 | 74 | 800 | ||
352,195 VND | 1 Piece(s) | 6 Day(s) | 150 | 179 | 74 | 800 | ||
360,875 VND | 1 Piece(s) | 6 Day(s) | 180 | 209 | 74 | 800 | ||
386,907 VND | 1 Piece(s) | 6 Day(s) | 200 | 229 | 74 | 800 | ||
365,213 VND | 1 Piece(s) | 6 Day(s) | 100 | 131 | 74 | 1000 | ||
369,550 VND | 1 Piece(s) | 6 Day(s) | 130 | 161 | 74 | 1000 | ||
395,583 VND | 1 Piece(s) | 6 Day(s) | 150 | 181 | 74 | 1000 | ||
408,602 VND | 1 Piece(s) | 6 Day(s) | 180 | 211 | 74 | 1000 | ||
417,277 VND | 1 Piece(s) | 6 Day(s) | 200 | 231 | 74 | 1000 | ||
421,618 VND | 1 Piece(s) | 6 Day(s) | 50 | 79 | 74 | 800 | ||
434,635 VND | 1 Piece(s) | 6 Day(s) | 80 | 109 | 74 | 800 | ||
447,650 VND | 1 Piece(s) | 6 Day(s) | 100 | 129 | 74 | 800 | ||
460,668 VND | 1 Piece(s) | 6 Day(s) | 130 | 159 | 74 | 800 | ||
482,363 VND | 1 Piece(s) | 6 Day(s) | 150 | 179 | 74 | 800 | ||
538,767 VND | 1 Piece(s) | 6 Day(s) | 180 | 209 | 74 | 800 | ||
551,783 VND | 1 Piece(s) | 6 Day(s) | 200 | 229 | 74 | 800 | ||
512,733 VND | 1 Piece(s) | 6 Day(s) | 100 | 131 | 74 | 1000 | ||
538,767 VND | 1 Piece(s) | 6 Day(s) | 130 | 161 | 74 | 1000 | ||
551,783 VND | 1 Piece(s) | 6 Day(s) | 150 | 181 | 74 | 1000 | ||
647,238 VND | 1 Piece(s) | 6 Day(s) | 180 | 211 | 74 | 1000 | ||
716,662 VND | 1 Piece(s) | 6 Day(s) | 200 | 231 | 74 | 1000 |
Loading...Tải…
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Standard | Swivel Mechanism | Not Provided |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy