(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Pride in first-class products FOOT MASTER GdokIndustries.
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Standard | Swivel Mechanism | Not Provided |
---|
Please check the type/dimensions/specifications of the part PC-M8X40 in the [Adjusting Leg]Levelling Foot-PC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PC-M8X40 trong chuỗi [Adjusting Leg]Levelling Foot-PC Series.
Part Number |
---|
PC-M10X60 |
PC-M12X120 |
PC-M12X150 |
PC-M12X60 |
PC-M12X90 |
PC-M8X80 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Bolt Height L1 (mm) | Overall Height L (mm) | Pad Size (mm) | Load (Kg/4 pcs) |
---|---|---|---|---|---|---|---|---|
308,281 VND | 1 Piece(s) | 6 Day(s) | 60 | 81 | 48 | 300 | ||
320,722 VND | 1 Piece(s) | 6 Day(s) | 120 | 142 | 48 | 500 | ||
326,943 VND | 1 Piece(s) | 6 Day(s) | 150 | 172 | 48 | 500 | ||
314,502 VND | 1 Piece(s) | 6 Day(s) | 60 | 82 | 48 | 500 | ||
317,611 VND | 1 Piece(s) | 6 Day(s) | 90 | 112 | 48 | 500 | ||
305,169 VND | 1 Piece(s) | 6 Day(s) | 80 | 97.5 | 36 | 200 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy