(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Z Stage Compact Type (Motorized Stage)

Z Stage Compact Type (Motorized Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      44,329,470VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Compact motorized stage with a 20-mm square 5-phase stepping motor
· The Z lift stage has a moving guide with V grooves and cross roller and the rotary stage enables highly accurate movement using ball bearings.
· Can be widely used for applications requiring precise positioning of cameras, sensors, etc.

 
Part Number
ALV-3005-HM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

44,329,470 VND

1 Piece(s) 24 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Z Stage Motor Used Equivalent to PK513PB Minimum Resolution(µm) 1
Main Material Aluminum Alloy Travel Guide V Groove And Cross Roller Feeding Method Feed Screw
Stage surface (length)(mm) 30 Stage surface (width)(mm) 30 Surface Treatment Black anodize satined
Load Capacity (Range)(N) 5~30 Load Capacity(N) 9.8 Maximum Velocity(mm/sec) 3
Positioning Accuracy(µm) 20 Sensor Limit Moving Direction Z axis 1 direction
Feed screw pitch(mm) 0.5