(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Stainless steel hopper optimal for filling machines.
· Hopper for pouring materials.
· Hopper angle of 60° for smooth pouring.
· Can be installed immediately on the lids of tanks or current equipment with ferrule piping.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | I.D. D (mm) | Capacity L (L) | Full height H1 (mm) | Exit Shape |
---|---|---|---|---|---|---|---|---|---|
6,345,783 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 180 | 1 | 181 | 1S (sanitary standards) | ||
8,226,291 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 180 | 1 | 160 | 2S (sanitary standards) | ||
9,266,146 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 180 | 1 | 139 | 3S (sanitary standards) | ||
9,911,578 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 180 | 1 | 117 | 4S (sanitary standards) | ||
6,484,228 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 210 | 2 | 207 | 1S (sanitary standards) | ||
8,364,736 VND | 1 Piece(s) | 12 Day(s) or more | 10 | 210 | 2 | 186 | 2S (sanitary standards) | ||
9,404,595 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 210 | 2 | 165 | 3S (sanitary standards) | ||
10,050,021 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 210 | 2 | 143 | 4S (sanitary standards) | ||
6,694,390 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 240 | 3 | 234 | 1S (sanitary standards) | ||
8,252,181 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 240 | 3 | 222 | 1.5S (sanitary standards) | ||
8,574,896 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 240 | 3 | 213 | 2S (sanitary standards) | ||
9,610,770 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 240 | 3 | 191 | 3S (sanitary standards) | ||
10,260,183 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 240 | 3 | 169 | 4S (sanitary standards) | ||
7,471,280 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 270 | 4 | 259 | 1S (sanitary standards) | ||
9,025,090 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 270 | 4 | 248 | 1.5S (sanitary standards) | ||
10,387,661 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 270 | 4 | 217 | 3S (sanitary standards) | ||
11,037,075 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 270 | 4 | 195 | 4S (sanitary standards) | ||
7,660,520 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 300 | 5 | 285 | 1S (sanitary standards) | ||
9,218,313 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 300 | 5 | 274 | 1.5S (sanitary standards) | ||
9,541,026 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 300 | 5 | 264 | 2S (sanitary standards) | ||
10,580,886 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 300 | 5 | 243 | 3S (sanitary standards) | ||
11,230,300 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 300 | 5 | 221 | 4S (sanitary standards) | ||
8,326,855 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 330 | 8 | 331 | 1S (sanitary standards) | ||
9,884,650 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 330 | 8 | 300 | 1.5S (sanitary standards) | ||
10,207,365 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 330 | 8 | 290 | 2S (sanitary standards) | ||
11,247,220 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 330 | 8 | 269 | 3S (sanitary standards) | ||
8,986,210 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 360 | 10 | 337 | 1S (sanitary standards) | ||
10,544,005 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 360 | 10 | 325 | 1.5S (sanitary standards) | ||
10,866,716 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 360 | 10 | 316 | 2S (sanitary standards) | ||
11,902,590 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 360 | 10 | 295 | 3S (sanitary standards) | ||
12,552,001 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 360 | 10 | 273 | 4S (sanitary standards) | ||
9,991,196 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 387 | 13 | 361 | 1S (sanitary standards) | ||
11,871,703 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 387 | 13 | 339 | 2S (sanitary standards) | ||
12,911,561 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 387 | 13 | 318 | 3S (sanitary standards) | ||
13,556,990 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 387 | 13 | 296 | 4S (sanitary standards) | ||
11,220,280 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 430 | 18 | 398 | 1S (sanitary standards) | ||
12,778,075 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 430 | 18 | 386 | 1.5S (sanitary standards) | ||
13,100,786 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 430 | 18 | 376 | 2S (sanitary standards) | ||
14,136,661 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 430 | 18 | 355 | 3S (sanitary standards) | ||
14,786,073 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 430 | 18 | 333 | 4S (sanitary standards) | ||
14,134,625 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 470 | 25 | 433 | 1S (sanitary standards) | ||
16,015,131 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 470 | 25 | 411 | 2S (sanitary standards) | ||
17,051,006 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 470 | 25 | 390 | 3S (sanitary standards) | ||
17,700,418 VND | 1 Piece(s) | 18 Day(s) or more | 10 | 470 | 25 | 368 | 4S (sanitary standards) |
Loading...Tải…
Angle θ(°) | 60 |