(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel General-Purpose Container With Scale [ST-M]

Stainless Steel General-Purpose Container With Scale [ST-M]

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,040,913VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Stainless steel tank with a scale for simple measurement.

· Handy storage container for the primary storage or transportation of powders and liquids, etc.
· Comes with a lid for preventing the intrusion of dust, etc.
· Depending on the size, scale increments are every 1 L, 2 L, 5 L, 10 L, 20 L, 50 L, or 100 L, making measurement simple.
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.

 
Part Number
ST-M-18
ST-M-21
ST-M-24
ST-M-27
ST-M-30
ST-M-33
ST-M-36
ST-M-39
ST-M-39H
ST-M-43
ST-M-43H
ST-M-47
ST-M-47H
ST-M-565
ST-M-565H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCapacity
(L)
I.D. D
(mm)
Inner Height
(mm)
JAN code

2,040,913 VND

1 Piece(s) 12 Day(s) or more 1041801804582136048874

2,376,566 VND

1 Piece(s) 12 Day(s) or more 1072102104582136048881

2,695,285 VND

1 Piece(s) 12 Day(s) or more 10102402404582136048898

3,254,036 VND

1 Piece(s) 12 Day(s) or more 10152702704582136048904

3,707,215 VND

1 Piece(s) 12 Day(s) or more 10203003004582136048911

4,337,680 VND

1 Piece(s) 12 Day(s) or more 10253303304582136048928

5,111,563 VND

1 Piece(s) 12 Day(s) or more 10363603604582136048935

6,102,598 VND

1 Piece(s) 12 Day(s) or more 10453873904582136048942

6,723,096 VND

1 Piece(s) 12 Day(s) or more 10503874804582136048959

7,464,106 VND

1 Piece(s) 12 Day(s) or more 10654304504582136048966

8,073,651 VND

1 Piece(s) 12 Day(s) or more 10704305204582136048973

8,981,983 VND

1 Piece(s) 12 Day(s) or more 10804704704582136048980

9,921,188 VND

1 Piece(s) 12 Day(s) or more 101004706004582136048997

14,695,991 VND

1 Piece(s) 12 Day(s) or more 101505656004582136049130

17,300,458 VND

1 Piece(s) 12 Day(s) or more 102005659004582136049147

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Open-Top Tanks Agitators None