(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Suspended Airtight Container (Lever Band Type) [CTLB]

Suspended Airtight Container (Lever Band Type) [CTLB]

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,571,795VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Stainless steel tank that can easily be made airtight using a band and is easy to carry.
· Includes a hanging handle for carrying.
· Easy to wash and features a lid that can be easily removed using the single-action lever band.
· The gasket is made using silicone rubber as standard and complies with the Food Sanitation Act of Japan.
· Empty containers can be stacked (with the lid and band engaged).
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.

 
Part Number
CTLB-24
CTLB-27
CTLB-30
CTLB-33
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCapacity
(L)
I.D. D
(mm)
Inner Height
(mm)
JAN code

4,571,795 VND

1 Piece(s) 9 Day(s) or more 10102402404582136047549

4,979,151 VND

1 Piece(s) 9 Day(s) or more 10152702704582136047556

5,382,521 VND

1 Piece(s) 9 Day(s) or more 10203003004582136047563

6,681,321 VND

1 Piece(s) 9 Day(s) or more 10253303304582136047570

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Open-Top Tanks Agitators None Gasket material Silicone rubber