(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Digital Interface Camera - Small 1 CCD (1CMOS) Camera (Part Number)

Digital Interface Camera - Small 1 CCD (1CMOS) Camera
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      170,701,584VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product pictures are representations.
    Please refer to the manufacturer's catalog for details.

Product Description

■ Mini CL (Mini Camera Link) (PoCL) interface model
PoCL (Power Over Camera Link) allows a single cable to be used for power supply, video data transmission and camera control.
To build a system, you simply connect the camera to a PoCL-compatible frame grabber board with a single Mini Camera Link cable.
High-speed video data transmission possible thanks to the camera's support for Mini Camera Link. In addition, the camera's miniature format is made possible by its Mini Camera Link standard small connector (SDR).

■ Mini CL (Mini Camera Link) (WCL: PoCL / Non-PoCL automatic switching) interface model
WCL (Double - Camera Link) is a new digital interface that can automatically switch between both the PoCL (power superimposing type) and Mini Camera Link interfaces.
The camera achieves significant miniaturization thanks to its Mini Camera Link standard small connector (SDR). It also supports PoCL (Power Over Camera Link), which allows a single cable to be used for power supply, video data transmission and camera control.
To build a system, you simply connect the camera to a PoCL-compatible frame grabber board with a single Camera Link cable.

■ USB3 Vision interface model
USB3 Vision, a camera interface using the USB 3.0 interface (the latest PC interface), is the next-generation standard for industrial camera interfaces led by the AIA (Automated Image Association).
It is capable of high-speed transmission equivalent to CameraLink (Medium) with a bandwidth of 3.5 Gbps (about 10 times faster than USB 2.0).
Featuring two-way communication, a secure-fitting screw-locking connector, plug and play connection, and power supply from the USB cable, it enables simple, low-cost system construction with no need for an image input board or other expensive components.
In addition, the CPU load can be kept low by techniques such as DMA transfer to achieve stable image capture with real-time level performance.

 

Digital Interface Camera, Small 1CCD (1CMOS) Camera: related image

  *Please refer to the manufacturer's catalog for detailed specifications.

Part Number
KP-FMR400WCL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

170,701,584 VND

1 Piece(s) 24 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Camera Body Color Compliant Color Interface mini Camera Link
Pixel Number 【Assign Range】 3 to 5 megapixel Sensor Size 1" Frame Rate(fps) 150