(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Stroke Plunger - Spring Plunger · Ball Type/Straight Groove - INCH (Part Number)

Stroke Plunger - Spring Plunger · Ball Type/Straight Groove - INCH
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      453,053VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng


Product Description

[Product Information]
Used for position fixation, positioning, indexing, locking, latching, lifting and other similar pushing operations.
Used to Position or Apply Pressure or Lift
[Features]
Light-load Spring Force: Single Line Indication, General Spring Force: No indication, high load spring force: Indicated by two lines
•Related keywords: HALDER, stroke plunger, plunger / index plunger

 
Part Number
2B050.0346
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Stroke S
(mm)
Main Body Surface Treatment Body Material Screw Lock Thread d1
(inch)
d2
(inch)
l
(inch)
Stroke s
(inch)
Load Category

570,831 VND

1 Piece(s) 14 Day(s) 스테인리스1.02없음Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC5/16-185/3237/640.04General Load

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Spring Material Stainless Steel Ball Material Stainless Steel. Hardening Treatment

Please check the type/dimensions/specifications of the part 2B050.0346 in the Stroke Plunger - Spring Plunger · Ball Type/Straight Groove - INCH series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 2B050.0346 trong chuỗi Stroke Plunger - Spring Plunger · Ball Type/Straight Groove - INCH.

Products like this...

Part Number
2B050.0018
2B050.0020
2B050.0022
2B050.0348
2B050.0350
2B050.0352
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Stroke S
(mm)
Main Body Surface Treatment Body Material Screw Lock Thread d1
(inch)
d2
(inch)
l
(inch)
Stroke s
(inch)
Load Category

480,707 VND

1 Piece(s) 14 Day(s) 스틸1.22기타Steel. Blackening.Not Included2A-UNC3/8-163/165/80.048Light Load

509,301 VND

1 Piece(s) 14 Day(s) 스틸1.83기타Steel. Blackening.Not Included2A-UNC1/2-139/323/40.072Light Load

558,859 VND

1 Piece(s) 14 Day(s) 스틸2.44기타Steel. Blackening.Not Included2A-UNC5/8-113/863/640.096Light Load

600,983 VND

1 Piece(s) 14 Day(s) 스테인리스1.22없음Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC3/8-163/165/80.048General Load

680,546 VND

1 Piece(s) 14 Day(s) 스테인리스1.83없음Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC1/2-139/323/40.072General Load

770,953 VND

1 Piece(s) 14 Day(s) 스테인리스2.44없음Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC5/8-113/863/640.096General Load