(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Stroke Plunger - Spring Plunger · Ball Type/Straight Groove - INCH

Stroke Plunger - Spring Plunger · Ball Type/Straight Groove - INCH
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      453,053VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng


Product Description

[Product Information]
Used for position fixation, positioning, indexing, locking, latching, lifting and other similar pushing operations.
Used to Position or Apply Pressure or Lift
[Features]
Light-load Spring Force: Single Line Indication, General Spring Force: No indication, high load spring force: Indicated by two lines
•Related keywords: HALDER, stroke plunger, plunger / index plunger

 
Part Number
2B050.0010
2B050.0012
2B050.0016
2B050.0018
2B050.0020
2B050.0022
2B050.0031
2B050.0032
2B050.0033
2B050.0035
2B050.0036
2B050.0038
2B050.0040
2B050.0042
2B050.0046
2B050.0048
2B050.0050
2B050.0052
2B050.0070
2B050.0072
2B050.0076
2B050.0078
2B050.0080
2B050.0082
2B050.0110
2B050.0112
2B050.0116
2B050.0118
2B050.0120
2B050.0122
2B050.0131
2B050.0132
2B050.0133
2B050.0135
2B050.0136
2B050.0138
2B050.0140
2B050.0142
2B050.0146
2B050.0148
2B050.0150
2B050.0152
2B050.0170
2B050.0172
2B050.0176
2B050.0178
2B050.0180
2B050.0182
2B050.0210
2B050.0212
2B050.0216
2B050.0218
2B050.0220
2B050.0222
2B050.0231
2B050.0232
2B050.0233
2B050.0235
2B050.0236
2B050.0238
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Stroke S
(mm)
Main Body Surface Treatment Body Material Screw Lock Thread d1
(inch)
d2
(inch)
l
(inch)
Stroke s
(inch)
Load Category

467,943 VND

1 Piece(s) 14 Day(s) 스틸0.64기타Steel. Blackening.Not Included2A-UNF10-323/3233/640.025Light Load

468,127 VND

1 Piece(s) 14 Day(s) 스틸0.89기타Steel. Blackening.Not Included2A-UNC1/4-201 / 817/320.035Light Load

480,339 VND

1 Piece(s) 14 Day(s) 스틸1.02기타Steel. Blackening.Not Included2A-UNC5/16-185/3237/640.04Light Load

480,707 VND

1 Piece(s) 14 Day(s) 스틸1.22기타Steel. Blackening.Not Included2A-UNC3/8-163/165/80.048Light Load

509,301 VND

1 Piece(s) 14 Day(s) 스틸1.83기타Steel. Blackening.Not Included2A-UNC1/2-139/323/40.072Light Load

558,859 VND

1 Piece(s) 14 Day(s) 스틸2.44기타Steel. Blackening.Not Included2A-UNC5/8-113/863/640.096Light Load

479,647 VND

1 Piece(s) 14 Day(s) 스틸0.51기타Steel. Blackening.Not Included2A-UNF4-481/163/160.02General Load

479,685 VND

1 Piece(s) 14 Day(s) 스틸0.51기타Steel. Blackening.Not Included2A-UNC5-401/161/40.02General Load

498,036 VND

1 Piece(s) 14 Day(s) 스틸0.58기타Steel. Blackening.Not Included2A-UNC6-325/645/160.023General Load

479,709 VND

1 Piece(s) 14 Day(s) 스틸0.58기타Steel. Blackening.Not Included2A-UNF6-405/645/160.023General Load

471,148 VND

1 Piece(s) 14 Day(s) 스틸0.64기타Steel. Blackening.Not Included2A-UNC8-323/3211/320.025General Load

471,150 VND

1 Piece(s) 14 Day(s) 스틸0.64기타Steel. Blackening.Not Included2A-UNF8-363/3211/320.025General Load

453,053 VND

1 Piece(s) 14 Day(s) 스틸0.64기타Steel. Blackening.Not Included2A-UNF10-323/3233/640.025General Load

453,238 VND

1 Piece(s) 14 Day(s) 스틸0.89기타Steel. Blackening.Not Included2A-UNC1/4-201 / 817/320.035General Load

469,457 VND

1 Piece(s) 14 Day(s) 스틸1.02기타Steel. Blackening.Not Included2A-UNC5/16-185/3237/640.04General Load

476,127 VND

1 Piece(s) 14 Day(s) 스틸1.22기타Steel. Blackening.Not Included2A-UNC3/8-163/165/80.048General Load

509,301 VND

1 Piece(s) 14 Day(s) 스틸1.83기타Steel. Blackening.Not Included2A-UNC1/2-139/323/40.072General Load

558,859 VND

1 Piece(s) 14 Day(s) 스틸2.44기타Steel. Blackening.Not Included2A-UNC5/8-113/863/640.096General Load

467,943 VND

1 Piece(s) 14 Day(s) 스틸0.64기타Steel. Blackening.Not Included2A-UNF10-323/3233/640.025High Load

468,127 VND

1 Piece(s) 14 Day(s) 스틸0.89기타Steel. Blackening.Not Included2A-UNC1/4-201 / 817/320.035High Load

480,339 VND

1 Piece(s) 14 Day(s) 스틸1.02기타Steel. Blackening.Not Included2A-UNC5/16-185/3237/640.04High Load

480,707 VND

1 Piece(s) 14 Day(s) 스틸1.22기타Steel. Blackening.Not Included2A-UNC3/8-163/165/80.048High Load

509,301 VND

1 Piece(s) 14 Day(s) 스틸1.83기타Steel. Blackening.Not Included2A-UNC1/2-139/323/40.072High Load

567,633 VND

1 Piece(s) 14 Day(s) 스틸2.44기타Steel. Blackening.Not Included2A-UNC5/8-113/863/640.096High Load

504,599 VND

1 Piece(s) 14 Day(s) 스테인리스0.64없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNF10-323/3233/640.025Light Load

517,957 VND

1 Piece(s) 14 Day(s) 스테인리스0.89없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC1/4-201 / 817/320.035Light Load

567,394 VND

1 Piece(s) 14 Day(s) 스테인리스1.02없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC5/16-185/3237/640.04Light Load

584,373 VND

1 Piece(s) 14 Day(s) 스테인리스1.22없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC3/8-163/165/80.048Light Load

648,475 VND

1 Piece(s) 14 Day(s) 스테인리스1.83없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC1/2-139/323/40.072Light Load

738,696 VND

1 Piece(s) 14 Day(s) 스테인리스2.44없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC5/8-113/863/640.096Light Load

497,957 VND

1 Piece(s) 14 Day(s) 스테인리스0.51없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNF4-481/163/160.02General Load

498,011 VND

1 Piece(s) 14 Day(s) 스테인리스0.51없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC5-401/161/40.02General Load

517,501 VND

1 Piece(s) 14 Day(s) 스테인리스0.58없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC6-325/645/160.023General Load

498,031 VND

1 Piece(s) 14 Day(s) 스테인리스0.58없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNF6-405/645/160.023General Load

492,912 VND

1 Piece(s) 14 Day(s) 스테인리스0.64없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC8-323/3211/320.025General Load

492,913 VND

1 Piece(s) 14 Day(s) 스테인리스0.64없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNF8-363/3211/320.025General Load

475,391 VND

1 Piece(s) 14 Day(s) 스테인리스0.64없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNF10-323/3233/640.025General Load

493,332 VND

1 Piece(s) 14 Day(s) 스테인리스0.89없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC1/4-201 / 817/320.035General Load

540,475 VND

1 Piece(s) 14 Day(s) 스테인리스1.02없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC5/16-185/3237/640.04General Load

567,761 VND

1 Piece(s) 14 Day(s) 스테인리스1.22없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC3/8-163/165/80.048General Load

648,475 VND

1 Piece(s) 14 Day(s) 스테인리스1.83없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC1/2-139/323/40.072General Load

738,881 VND

1 Piece(s) 14 Day(s) 스테인리스2.44없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC5/8-113/863/640.096General Load

501,737 VND

1 Piece(s) 14 Day(s) 스테인리스0.64없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNF10-323/3233/640.025High Load

517,957 VND

1 Piece(s) 14 Day(s) 스테인리스0.89없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC1/4-201 / 817/320.035High Load

551,930 VND

1 Piece(s) 14 Day(s) 스테인리스1.02없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC5/16-185/3237/640.04High Load

584,373 VND

1 Piece(s) 14 Day(s) 스테인리스1.22없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC3/8-163/165/80.048High Load

648,475 VND

1 Piece(s) 14 Day(s) 스테인리스1.83없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC1/2-139/323/40.072High Load

738,881 VND

1 Piece(s) 14 Day(s) 스테인리스2.44없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC5/8-113/863/640.096High Load

501,737 VND

1 Piece(s) 14 Day(s) 스틸0.64기타Steel. Blackening.Included2A-UNF10-323/3233/640.025Light Load

501,919 VND

1 Piece(s) 14 Day(s) 스틸0.89기타Steel. Blackening.Included2A-UNC1/4-201 / 817/320.035Light Load

512,412 VND

1 Piece(s) 14 Day(s) 스틸1.02기타Steel. Blackening.Included2A-UNC5/16-185/3237/640.04Light Load

512,783 VND

1 Piece(s) 14 Day(s) 스틸1.22기타Steel. Blackening.Included2A-UNC3/8-163/165/80.048Light Load

541,944 VND

1 Piece(s) 14 Day(s) 스틸1.83기타Steel. Blackening.Included2A-UNC1/2-139/323/40.072Light Load

592,074 VND

1 Piece(s) 14 Day(s) 스틸2.44기타Steel. Blackening.Included2A-UNC5/8-113/863/640.096Light Load

511,744 VND

1 Piece(s) 14 Day(s) 스틸0.51기타Steel. Blackening.Included2A-UNF4-481/163/160.02General Load

511,757 VND

1 Piece(s) 14 Day(s) 스틸0.51기타Steel. Blackening.Included2A-UNC5-401/161/40.02General Load

529,530 VND

1 Piece(s) 14 Day(s) 스틸0.58기타Steel. Blackening.Included2A-UNC6-325/645/160.023General Load

511,781 VND

1 Piece(s) 14 Day(s) 스틸0.58기타Steel. Blackening.Included2A-UNF6-405/645/160.023General Load

504,940 VND

1 Piece(s) 14 Day(s) 스틸0.64기타Steel. Blackening.Included2A-UNC8-323/3211/320.025General Load

504,944 VND

1 Piece(s) 14 Day(s) 스틸0.64기타Steel. Blackening.Included2A-UNF8-363/3211/320.025General Load

Loading...Tải…

Basic InformationThông tin cơ bản

Spring Material Stainless Steel Ball Material Stainless Steel. Hardening Treatment