(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stroke Plunger - Spring Plunger · Ball Type/Straight Groove - INCH (Part Number)

Stroke Plunger - Spring Plunger · Ball Type/Straight Groove - INCH
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      453,053VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng


Product Description

[Product Information]
Used for position fixation, positioning, indexing, locking, latching, lifting and other similar pushing operations.
Used to Position or Apply Pressure or Lift
[Features]
Light-load Spring Force: Single Line Indication, General Spring Force: No indication, high load spring force: Indicated by two lines
•Related keywords: HALDER, stroke plunger, plunger / index plunger

 
Part Number
2B050.0136
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Stroke S
(mm)
Main Body Surface Treatment Body Material Screw Lock Thread d1
(inch)
d2
(inch)
l
(inch)
Stroke s
(inch)
Load Category

492,912 VND

1 Piece(s) 14 Day(s) 스테인리스0.64없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC8-323/3211/320.025General Load

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Spring Material Stainless Steel Ball Material Stainless Steel. Hardening Treatment

Please check the type/dimensions/specifications of the part 2B050.0136 in the Stroke Plunger - Spring Plunger · Ball Type/Straight Groove - INCH series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 2B050.0136 trong chuỗi Stroke Plunger - Spring Plunger · Ball Type/Straight Groove - INCH.

Products like this...

Part Number
2B050.0018
2B050.0020
2B050.0022
2B050.0138
2B050.0140
2B050.0142
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Stroke S
(mm)
Main Body Surface Treatment Body Material Screw Lock Thread d1
(inch)
d2
(inch)
l
(inch)
Stroke s
(inch)
Load Category

480,707 VND

1 Piece(s) 14 Day(s) 스틸1.22기타Steel. Blackening.Not Included2A-UNC3/8-163/165/80.048Light Load

509,301 VND

1 Piece(s) 14 Day(s) 스틸1.83기타Steel. Blackening.Not Included2A-UNC1/2-139/323/40.072Light Load

558,859 VND

1 Piece(s) 14 Day(s) 스틸2.44기타Steel. Blackening.Not Included2A-UNC5/8-113/863/640.096Light Load

492,913 VND

1 Piece(s) 14 Day(s) 스테인리스0.64없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNF8-363/3211/320.025General Load

475,391 VND

1 Piece(s) 14 Day(s) 스테인리스0.64없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNF10-323/3233/640.025General Load

493,332 VND

1 Piece(s) 14 Day(s) 스테인리스0.89없음Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC1/4-201 / 817/320.035General Load