(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Stroke Plunger - Spring Plunger · Pin Type/Hexagonal Type - INCH (Part Number)

Stroke Plunger - Spring Plunger · Pin Type/Hexagonal Type - INCH
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      514,337VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Used for position fixation, positioning, indexing, locking, latching, lifting and other similar pushing operations.
Used to Position or Apply Pressure or Lift
[Features]
Typical spring force: No indication, high load spring force: Indicated by two lines
•Related keywords: HALDER, stroke plunger, plunger / index plunger

 
Part Number
2B030.0033
2B030.0036
2B030.0040
2B030.0042
2B030.0044
2B030.0046
2B030.0048
2B030.0050
2B030.0052
2B030.0053
2B030.0054
2B030.0063
2B030.0066
2B030.0070
2B030.0072
2B030.0074
2B030.0076
2B030.0078
2B030.0080
2B030.0082
2B030.0083
2B030.0084
2B030.0133
2B030.0136
2B030.0140
2B030.0142
2B030.0144
2B030.0146
2B030.0148
2B030.0150
2B030.0152
2B030.0153
2B030.0154
2B030.0163
2B030.0166
2B030.0170
2B030.0172
2B030.0174
2B030.0176
2B030.0178
2B030.0180
2B030.0182
2B030.0183
2B030.0184
2B030.0233
2B030.0236
2B030.0240
2B030.0242
2B030.0244
2B030.0246
2B030.0248
2B030.0250
2B030.0252
2B030.0253
2B030.0254
2B030.0263
2B030.0266
2B030.0270
2B030.0272
2B030.0274
2B030.0276
2B030.0278
2B030.0280
2B030.0282
2B030.0283
2B030.0284
2B030.0333
2B030.0336
2B030.0340
2B030.0342
2B030.0344
2B030.0346
2B030.0348
2B030.0350
2B030.0352
2B030.0353
2B030.0354
2B030.0363
2B030.0366
2B030.0370
2B030.0372
2B030.0374
2B030.0376
2B030.0378
2B030.0380
2B030.0382
2B030.0383
2B030.0384
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Stroke S
(mm)
Main Body Surface Treatment Screw Fixed Pad Material Body Material Screw Lock Thread d1
(inch)
d2
(inch)
l
(inch)
Stroke s
(inch)
WS
(inch)
Load Category

543,307 VND

1 Piece(s) 14 Day(s) 스틸1.6기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC6-320.04617/320.0631/16General Load

531,518 VND

1 Piece(s) 14 Day(s) 스틸2.39기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC8-320.075/80.0945/64General Load

514,337 VND

1 Piece(s) 14 Day(s) 스틸3.18기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNF10-320.0933/40.1253/32General Load

523,293 VND

1 Piece(s) 14 Day(s) 스틸4.78기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC1/4-200.11910.1881/8General Load

543,525 VND

1 Piece(s) 14 Day(s) 스틸4.78기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNF1/4-280.11910.1881/8General Load

543,705 VND

1 Piece(s) 14 Day(s) 스틸4.78기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC5/16-180.13510.1885/32General Load

528,978 VND

1 Piece(s) 14 Day(s) 스틸4.78기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC3/8-160.1861 1/80.1883/16General Load

626,275 VND

1 Piece(s) 14 Day(s) 스틸6.35기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC1/2-130.2481 1/40.251/4General Load

731,349 VND

1 Piece(s) 14 Day(s) 스틸7.95기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC5/8-110.311 1/20.3135/16General Load

1,016,763 VND

1 Piece(s) 14 Day(s) 스틸7.95기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC3/4-100.3741 3/40.3133/8General Load

1,238,309 VND

1 Piece(s) 14 Day(s) 스틸12.7기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC1-80.4992 13/320.53/8General Load

562,790 VND

1 Piece(s) 14 Day(s) 스틸1.6기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC6-320.04617/320.0631/16High Load

531,518 VND

1 Piece(s) 14 Day(s) 스틸2.39기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC8-320.075/80.0945/64High Load

514,337 VND

1 Piece(s) 14 Day(s) 스틸3.18기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNF10-320.0933/40.1253/32High Load

523,293 VND

1 Piece(s) 14 Day(s) 스틸4.78기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC1/4-200.11910.1881/8High Load

523,479 VND

1 Piece(s) 14 Day(s) 스틸4.78기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNF1/4-280.11910.1881/8High Load

543,705 VND

1 Piece(s) 14 Day(s) 스틸4.78기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC5/16-180.13510.1885/32High Load

534,706 VND

1 Piece(s) 14 Day(s) 스틸4.78기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC3/8-160.1861 1/80.1883/16High Load

566,141 VND

1 Piece(s) 14 Day(s) 스틸6.35기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC1/2-130.2481 1/40.251/4High Load

731,349 VND

1 Piece(s) 14 Day(s) 스틸7.95기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC5/8-110.311 1/20.3135/16High Load

1,016,946 VND

1 Piece(s) 14 Day(s) 스틸7.95기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC3/4-100.3741 3/40.3133/8High Load

1,298,810 VND

1 Piece(s) 14 Day(s) 스틸12.7기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC1-80.4992 13/320.53/8High Load

646,936 VND

1 Piece(s) 14 Day(s) 스테인리스1.6없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC6-320.04617/320.0631/16General Load

631,171 VND

1 Piece(s) 14 Day(s) 스테인리스2.39없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC8-320.075/80.0945/64General Load

631,171 VND

1 Piece(s) 14 Day(s) 스테인리스3.18없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNF10-320.0933/40.1253/32General Load

668,769 VND

1 Piece(s) 14 Day(s) 스테인리스4.78없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC1/4-200.11910.1881/8General Load

668,769 VND

1 Piece(s) 14 Day(s) 스테인리스4.78없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNF1/4-280.11910.1881/8General Load

684,024 VND

1 Piece(s) 14 Day(s) 스테인리스4.78없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC5/16-180.13510.1885/32General Load

705,379 VND

1 Piece(s) 14 Day(s) 스테인리스4.78없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC3/8-160.1861 1/80.1883/16General Load

863,390 VND

1 Piece(s) 14 Day(s) 스테인리스6.35없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC1/2-130.2481 1/40.251/4General Load

1,183,231 VND

1 Piece(s) 14 Day(s) 스테인리스7.95없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC5/8-110.311 1/20.3135/16General Load

1,706,331 VND

1 Piece(s) 14 Day(s) 스테인리스7.95없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC3/4-100.3741 3/40.3133/8General Load

2,703,211 VND

1 Piece(s) 14 Day(s) 스테인리스12.7없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC1-80.4992 13/320.53/8General Load

668,162 VND

1 Piece(s) 14 Day(s) 스테인리스1.6없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC6-320.04617/320.0631/16High Load

650,646 VND

1 Piece(s) 14 Day(s) 스테인리스2.39없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC8-320.075/80.0945/64High Load

650,646 VND

1 Piece(s) 14 Day(s) 스테인리스3.18없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNF10-320.0933/40.1253/32High Load

689,961 VND

1 Piece(s) 14 Day(s) 스테인리스4.78없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC1/4-200.11910.1881/8High Load

690,144 VND

1 Piece(s) 14 Day(s) 스테인리스4.78없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNF1/4-280.11910.1881/8High Load

704,830 VND

1 Piece(s) 14 Day(s) 스테인리스4.78없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC5/16-180.13510.1885/32High Load

726,572 VND

1 Piece(s) 14 Day(s) 스테인리스4.78없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC3/8-160.1861 1/80.1883/16High Load

937,273 VND

1 Piece(s) 14 Day(s) 스테인리스6.35없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC1/2-130.2481 1/40.251/4High Load

1,210,720 VND

1 Piece(s) 14 Day(s) 스테인리스7.95없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC5/8-110.311 1/20.3135/16High Load

1,755,768 VND

1 Piece(s) 14 Day(s) 스테인리스7.95없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC3/4-100.3741 3/40.3133/8High Load

2,801,465 VND

1 Piece(s) 14 Day(s) 스테인리스12.7없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Not Included2A-UNC1-80.4992 13/320.53/8High Load

574,827 VND

1 Piece(s) 14 Day(s) 스틸1.6기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNC6-320.04617/320.0631/16General Load

561,300 VND

1 Piece(s) 14 Day(s) 스틸2.39기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNC8-320.075/80.0945/64General Load

548,130 VND

1 Piece(s) 14 Day(s) 스틸3.18기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNF10-320.0933/40.1253/32General Load

555,369 VND

1 Piece(s) 14 Day(s) 스틸4.78기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNC1/4-200.11910.1881/8General Load

573,878 VND

1 Piece(s) 14 Day(s) 스틸4.78기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNF1/4-280.11910.1881/8General Load

574,064 VND

1 Piece(s) 14 Day(s) 스틸4.78기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNC5/16-180.13510.1885/32General Load

561,053 VND

1 Piece(s) 14 Day(s) 스틸4.78기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNC3/8-160.1861 1/80.1883/16General Load

659,493 VND

1 Piece(s) 14 Day(s) 스틸6.35기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNC1/2-130.2481 1/40.251/4General Load

763,992 VND

1 Piece(s) 14 Day(s) 스틸7.95기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNC5/8-110.311 1/20.3135/16General Load

1,044,824 VND

1 Piece(s) 14 Day(s) 스틸7.95기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNC3/4-100.3741 3/40.3133/8General Load

1,265,801 VND

1 Piece(s) 14 Day(s) 스틸12.7기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNC1-80.4992 13/320.53/8General Load

596,571 VND

1 Piece(s) 14 Day(s) 스틸1.6기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNC6-320.04617/320.0631/16High Load

561,300 VND

1 Piece(s) 14 Day(s) 스틸2.39기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNC8-320.075/80.0945/64High Load

548,130 VND

1 Piece(s) 14 Day(s) 스틸3.18기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNF10-320.0933/40.1253/32High Load

555,369 VND

1 Piece(s) 14 Day(s) 스틸4.78기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNC1/4-200.11910.1881/8High Load

555,552 VND

1 Piece(s) 14 Day(s) 스틸4.78기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNF1/4-280.11910.1881/8High Load

574,064 VND

1 Piece(s) 14 Day(s) 스틸4.78기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNC5/16-180.13510.1885/32High Load

565,060 VND

1 Piece(s) 14 Day(s) 스틸4.78기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNC3/8-160.1861 1/80.1883/16High Load

599,933 VND

1 Piece(s) 14 Day(s) 스틸6.35기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNC1/2-130.2481 1/40.251/4High Load

763,992 VND

1 Piece(s) 14 Day(s) 스틸7.95기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNC5/8-110.311 1/20.3135/16High Load

1,045,007 VND

1 Piece(s) 14 Day(s) 스틸7.95기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNC3/4-100.3741 3/40.3133/8High Load

1,332,028 VND

1 Piece(s) 14 Day(s) 스틸12.7기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Included2A-UNC1-80.4992 13/320.53/8High Load

679,635 VND

1 Piece(s) 14 Day(s) 스테인리스1.6없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC6-320.04617/320.0631/16General Load

662,101 VND

1 Piece(s) 14 Day(s) 스테인리스2.39없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC8-320.075/80.0945/64General Load

662,101 VND

1 Piece(s) 14 Day(s) 스테인리스3.18없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNF10-320.0933/40.1253/32General Load

701,987 VND

1 Piece(s) 14 Day(s) 스테인리스4.78없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC1/4-200.11910.1881/8General Load

701,987 VND

1 Piece(s) 14 Day(s) 스테인리스4.78없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNF1/4-280.11910.1881/8General Load

715,528 VND

1 Piece(s) 14 Day(s) 스테인리스4.78없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC5/16-180.13510.1885/32General Load

736,307 VND

1 Piece(s) 14 Day(s) 스테인리스4.78없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC3/8-160.1861 1/80.1883/16General Load

898,900 VND

1 Piece(s) 14 Day(s) 스테인리스6.35없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC1/2-130.2481 1/40.251/4General Load

1,210,720 VND

1 Piece(s) 14 Day(s) 스테인리스7.95없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC5/8-110.311 1/20.3135/16General Load

1,738,975 VND

1 Piece(s) 14 Day(s) 스테인리스7.95없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC3/4-100.3741 3/40.3133/8General Load

2,734,173 VND

1 Piece(s) 14 Day(s) 스테인리스12.7없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC1-80.4992 13/320.53/8General Load

701,399 VND

1 Piece(s) 14 Day(s) 스테인리스1.6없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC6-320.04617/320.0631/16High Load

683,862 VND

1 Piece(s) 14 Day(s) 스테인리스2.39없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC8-320.075/80.0945/64High Load

683,862 VND

1 Piece(s) 14 Day(s) 스테인리스3.18없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNF10-320.0933/40.1253/32High Load

722,032 VND

1 Piece(s) 14 Day(s) 스테인리스4.78없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC1/4-200.11910.1881/8High Load

722,216 VND

1 Piece(s) 14 Day(s) 스테인리스4.78없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNF1/4-280.11910.1881/8High Load

735,755 VND

1 Piece(s) 14 Day(s) 스테인리스4.78없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC5/16-180.13510.1885/32High Load

759,218 VND

1 Piece(s) 14 Day(s) 스테인리스4.78없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC3/8-160.1861 1/80.1883/16High Load

970,490 VND

1 Piece(s) 14 Day(s) 스테인리스6.35없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC1/2-130.2481 1/40.251/4High Load

1,238,214 VND

1 Piece(s) 14 Day(s) 스테인리스7.95없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC5/8-110.311 1/20.3135/16High Load

1,783,833 VND

1 Piece(s) 14 Day(s) 스테인리스7.95없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC3/4-100.3741 3/40.3133/8High Load

2,838,206 VND

1 Piece(s) 14 Day(s) 스테인리스12.7없음Stainless Steel 1.4305 (ASTM-A-582)Stainless Steel 1.4305 (ASTM-A-582)Included2A-UNC1-80.4992 13/320.53/8High Load

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Spring Material Stainless Steel