(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stroke Plunger - Spring Plunger · Pin Type/Hexagonal Type - INCH (Part Number)

Stroke Plunger - Spring Plunger · Pin Type/Hexagonal Type - INCH
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      514,337VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Used for position fixation, positioning, indexing, locking, latching, lifting and other similar pushing operations.
Used to Position or Apply Pressure or Lift
[Features]
Typical spring force: No indication, high load spring force: Indicated by two lines
•Related keywords: HALDER, stroke plunger, plunger / index plunger

 
Part Number
2B030.0036
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Stroke S
(mm)
Main Body Surface Treatment Screw Fixed Pad Material Body Material Screw Lock Thread d1
(inch)
d2
(inch)
l
(inch)
Stroke s
(inch)
WS
(inch)
Load Category

531,518 VND

1 Piece(s) 14 Day(s) 스틸2.39기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC8-320.075/80.0945/64General Load

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Spring Material Stainless Steel

Please check the type/dimensions/specifications of the part 2B030.0036 in the Stroke Plunger - Spring Plunger · Pin Type/Hexagonal Type - INCH series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 2B030.0036 trong chuỗi Stroke Plunger - Spring Plunger · Pin Type/Hexagonal Type - INCH.

Products like this...

Part Number
2B030.0033
2B030.0040
2B030.0042
2B030.0044
2B030.0046
2B030.0048
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Stroke S
(mm)
Main Body Surface Treatment Screw Fixed Pad Material Body Material Screw Lock Thread d1
(inch)
d2
(inch)
l
(inch)
Stroke s
(inch)
WS
(inch)
Load Category

543,307 VND

1 Piece(s) 14 Day(s) 스틸1.6기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC6-320.04617/320.0631/16General Load

514,337 VND

1 Piece(s) 14 Day(s) 스틸3.18기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNF10-320.0933/40.1253/32General Load

523,293 VND

1 Piece(s) 14 Day(s) 스틸4.78기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC1/4-200.11910.1881/8General Load

543,525 VND

1 Piece(s) 14 Day(s) 스틸4.78기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNF1/4-280.11910.1881/8General Load

543,705 VND

1 Piece(s) 14 Day(s) 스틸4.78기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC5/16-180.13510.1885/32General Load

528,978 VND

1 Piece(s) 14 Day(s) 스틸4.78기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC3/8-160.1861 1/80.1883/16General Load