(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Use as motor, compressor, elastic bearing of pump.
Hardness 55 ± 5º Shore A. Other shore hardnesses (40 ± 5º Shore A and 70 ± 5º Shore A) are available upon request.
•Related Keywords: HALDER, Dustproof Material, Soundproof/Dustproof
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | d2 (mm) | Spring Rate R (N/mm) | Maximum Loading Force (N) | Category |
---|---|---|---|---|---|---|---|---|
284,073 VND | 1 Piece(s) | 14 Day(s) | M3 | 38 | 75 | Both Sides Female Screw Type | ||
284,214 VND | 1 Piece(s) | 14 Day(s) | M4 | 36 | 90 | Both Sides Female Screw Type | ||
286,956 VND | 1 Piece(s) | 14 Day(s) | M4 | 17 | 65 | Both Sides Female Screw Type | ||
292,876 VND | 1 Piece(s) | 14 Day(s) | M4 | 80 | 200 | Both Sides Female Screw Type | ||
294,748 VND | 1 Piece(s) | 14 Day(s) | M4 | 36 | 135 | Both Sides Female Screw Type | ||
298,795 VND | 1 Piece(s) | 14 Day(s) | M4 | 30 | 152 | Both Sides Female Screw Type | ||
312,228 VND | 1 Piece(s) | 14 Day(s) | M6 | 95 | 355 | Both Sides Female Screw Type | ||
295,830 VND | 1 Piece(s) | 14 Day(s) | M6 | 53 | 267 | Both Sides Female Screw Type | ||
300,605 VND | 1 Piece(s) | 14 Day(s) | M6 | 50 | 315 | Both Sides Female Screw Type | ||
315,012 VND | 1 Piece(s) | 14 Day(s) | M6 | 121 | 605 | Both Sides Female Screw Type | ||
318,915 VND | 1 Piece(s) | 14 Day(s) | M6 | 85 | 530 | Both Sides Female Screw Type | ||
324,555 VND | 1 Piece(s) | 14 Day(s) | M6 | 77 | 575 | Both Sides Female Screw Type | ||
359,012 VND | 1 Piece(s) | 14 Day(s) | M8 | 114 | 855 | Both Sides Female Screw Type | ||
381,574 VND | 1 Piece(s) | 14 Day(s) | M8 | 76 | 757 | Both Sides Female Screw Type | ||
406,575 VND | 1 Piece(s) | 6 Day(s) | M8 | 205 | 1535 | Both Sides Female Screw Type | ||
430,185 VND | 1 Piece(s) | 14 Day(s) | M8 | 164 | 1635 | Both Sides Female Screw Type | ||
473,411 VND | 1 Piece(s) | 14 Day(s) | M10 | 343 | 2570 | Both Sides Female Screw Type | ||
519,148 VND | 1 Piece(s) | 14 Day(s) | M10 | 245 | 2445 | Both Sides Female Screw Type | ||
540,231 VND | 1 Piece(s) | 14 Day(s) | M10 | 178 | 2225 | Both Sides Female Screw Type | ||
686,987 VND | 1 Piece(s) | 14 Day(s) | M10 | 453 | 3400 | Both Sides Female Screw Type | ||
727,174 VND | 1 Piece(s) | 14 Day(s) | M10 | 330 | 3300 | Both Sides Female Screw Type | ||
848,007 VND | 1 Piece(s) | 14 Day(s) | M10 | 356 | 4000 | Both Sides Female Screw Type | ||
850,789 VND | 1 Piece(s) | 14 Day(s) | M12 | 465 | 4650 | Both Sides Female Screw Type | ||
963,106 VND | 1 Piece(s) | 14 Day(s) | M12 | 327 | 4500 | Both Sides Female Screw Type | ||
284,214 VND | 1 Piece(s) | 14 Day(s) | M3 | 38 | 75 | Female Screw | ||
284,354 VND | 1 Piece(s) | 14 Day(s) | M4 | 36 | 90 | Female Screw | ||
286,956 VND | 1 Piece(s) | 14 Day(s) | M4 | 17 | 65 | Female Screw | ||
287,373 VND | 1 Piece(s) | 14 Day(s) | M4 | 80 | 200 | Female Screw | ||
287,512 VND | 1 Piece(s) | 14 Day(s) | M4 | 35 | 130 | Female Screw | ||
291,557 VND | 1 Piece(s) | 14 Day(s) | M4 | 30 | 150 | Female Screw | ||
294,268 VND | 1 Piece(s) | 14 Day(s) | M6 | 95 | 355 | Female Screw | ||
295,412 VND | 1 Piece(s) | 14 Day(s) | M6 | 53 | 265 | Female Screw | ||
300,324 VND | 1 Piece(s) | 6 Day(s) | M6 | 50 | 315 | Female Screw | ||
310,117 VND | 1 Piece(s) | 14 Day(s) | M6 | 184 | 690 | Female Screw | ||
314,298 VND | 1 Piece(s) | 14 Day(s) | M6 | 121 | 605 | Female Screw | ||
325,391 VND | 1 Piece(s) | 14 Day(s) | M6 | 76 | 570 | Female Screw | ||
334,766 VND | 1 Piece(s) | 14 Day(s) | M8 | 143 | 535 | Female Screw | ||
359,012 VND | 1 Piece(s) | 14 Day(s) | M8 | 113 | 850 | Female Screw | ||
388,977 VND | 1 Piece(s) | 14 Day(s) | M8 | 302 | 1510 | Female Screw | ||
405,971 VND | 1 Piece(s) | 14 Day(s) | M8 | 204 | 1530 | Female Screw | ||
429,906 VND | 1 Piece(s) | 14 Day(s) | M8 | 163 | 1630 | Female Screw | ||
445,724 VND | 1 Piece(s) | 14 Day(s) | M10 | 720 | 3600 | Female Screw | ||
474,106 VND | 1 Piece(s) | 14 Day(s) | M10 | 343 | 2575 | Female Screw | ||
520,540 VND | 1 Piece(s) | 14 Day(s) | M10 | 244 | 2440 | Female Screw | ||
547,884 VND | 1 Piece(s) | 14 Day(s) | M10 | 176 | 2200 | Female Screw | ||
659,311 VND | 1 Piece(s) | 14 Day(s) | M10 | 453 | 3400 | Female Screw | ||
699,406 VND | 1 Piece(s) | 14 Day(s) | M10 | 333 | 3330 | Female Screw | ||
839,010 VND | 1 Piece(s) | 14 Day(s) | M10 | 356 | 4000 | Female Screw | ||
840,818 VND | 1 Piece(s) | 14 Day(s) | M12 | 460 | 4600 | Female Screw | ||
972,219 VND | 1 Piece(s) | 14 Day(s) | M12 | 328 | 4510 | Female Screw | ||
284,214 VND | 1 Piece(s) | 14 Day(s) | M3 | 35 | 70 | Both Sides Screw Type | ||
284,354 VND | 1 Piece(s) | 14 Day(s) | M4 | 36 | 89 | Both Sides Screw Type | ||
287,094 VND | 1 Piece(s) | 14 Day(s) | M4 | 16 | 60 | Both Sides Screw Type | ||
283,033 VND | 1 Piece(s) | 14 Day(s) | M4 | 79 | 198 | Both Sides Screw Type | ||
284,910 VND | 1 Piece(s) | 14 Day(s) | M4 | 33 | 125 | Both Sides Screw Type | ||
287,652 VND | 1 Piece(s) | 14 Day(s) | M4 | 29 | 145 | Both Sides Screw Type | ||
294,686 VND | 1 Piece(s) | 14 Day(s) | M6 | 94 | 352 | Both Sides Screw Type | ||
297,393 VND | 1 Piece(s) | 14 Day(s) | M6 | 52 | 260 | Both Sides Screw Type | ||
300,605 VND | 1 Piece(s) | 14 Day(s) | M6 | 50 | 310 | Both Sides Screw Type | ||
309,528 VND | 1 Piece(s) | 14 Day(s) | M6 | 183 | 687 | Both Sides Screw Type |
Loading...Tải…
Type | Antivibration Rubber | Antivibration Rubber Type | Round Shape | Minimum Temperature(℃) | -30 |
---|---|---|---|---|---|
Maximum Temperature(℃) | 80 | Support Washer Material | Steel, Galvanizing, Blue Chroming | Thread Type Bushing Material | Steel, Galvanizing, Blue Chroming |
Body Material | Natural Rubber (NR), Black | Screw Material | Steel, Galvanizing, Blue Chroming |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy