(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
All shaft - joint hugs in machine elements such as sprocket wheels, hear wheels, belt pulleys, cams, levers can be easily and efficiently set by using taper shaft hubs.
Self-centering and non-floating products with hexagonal nut and corrosion resistance.
The rotation accuracy is 0.03 mm.
•Related Keywords: HALDER, Mecha lock (fastening joint)
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | d1 (mm) | d2 (mm) | Tightening Torque TA Maximum (Nm) | Moving Torque M Maximum (Nm) |
---|---|---|---|---|---|---|---|---|
1,412,657 VND | 1 Piece(s) | 14 Day(s) | 5 | 14 | 9.9 | 10.1 | ||
1,412,518 VND | 1 Piece(s) | 14 Day(s) | 6 | 14 | 9.9 | 12.1 | ||
1,456,447 VND | 1 Piece(s) | 14 Day(s) | 8 | 16 | 16.9 | 23.4 | ||
1,511,001 VND | 1 Piece(s) | 14 Day(s) | 9 | 20 | 34.9 | 43.7 | ||
1,541,236 VND | 1 Piece(s) | 14 Day(s) | 10 | 20 | 34.9 | 48.6 | ||
1,615,258 VND | 1 Piece(s) | 14 Day(s) | 11 | 22 | 43.8 | 59.9 | ||
1,649,690 VND | 1 Piece(s) | 14 Day(s) | 12 | 22 | 43.8 | 65.3 | ||
1,779,382 VND | 1 Piece(s) | 14 Day(s) | 14 | 26 | 65 | 93 | ||
1,778,686 VND | 1 Piece(s) | 14 Day(s) | 15 | 26 | 65 | 99 | ||
1,777,990 VND | 1 Piece(s) | 14 Day(s) | 16 | 26 | 65 | 106 | ||
1,934,211 VND | 1 Piece(s) | 14 Day(s) | 18 | 35 | 161 | 223 | ||
1,893,490 VND | 1 Piece(s) | 14 Day(s) | 19 | 35 | 161 | 235 | ||
1,932,124 VND | 1 Piece(s) | 14 Day(s) | 20 | 35 | 161 | 248 | ||
2,122,301 VND | 1 Piece(s) | 14 Day(s) | 22 | 42 | 250 | 349 | ||
2,119,517 VND | 1 Piece(s) | 14 Day(s) | 24 | 42 | 250 | 381 | ||
2,117,988 VND | 1 Piece(s) | 14 Day(s) | 25 | 42 | 250 | 397 | ||
2,341,872 VND | 1 Piece(s) | 14 Day(s) | 28 | 47 | 355 | 565 | ||
2,394,101 VND | 1 Piece(s) | 14 Day(s) | 30 | 47 | 355 | 605 | ||
2,848,840 VND | 1 Piece(s) | 14 Day(s) | 32 | 55 | 490 | 764 | ||
2,848,840 VND | 1 Piece(s) | 14 Day(s) | 35 | 55 | 490 | 836 | ||
3,715,470 VND | 1 Piece(s) | 14 Day(s) | 38 | 62 | 720 | 1179 | ||
3,715,470 VND | 1 Piece(s) | 14 Day(s) | 40 | 62 | 720 | 1241 |
Part Number |
---|
Loading...Tải…
Type | Nut Tightening | Centering | Provided | External Part Material | Steel, Galvanizing |
---|---|---|---|---|---|
Internal Part Material | Steel, Nickel Plating | Nut Material | Steel, Nickel Plating |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy