(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
All Knurled Screws are made integral type.
The Official Standard Sheet has threads all the way up to the head, but there are no areas of the thread ends without mountains.
•Related keywords: HALDER, knob/handle
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | l (mm) | d1 (mm) | d2 (mm) |
---|---|---|---|---|---|---|---|---|
304,016 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 6 | M3 | 12 | ||
304,016 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 10 | M3 | 12 | ||
304,016 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 12 | M3 | 12 | ||
304,016 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 16 | M3 | 12 | ||
301,536 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 5 | M4 | 16 | ||
304,574 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 8 | M4 | 16 | ||
309,053 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 10 | M4 | 16 | ||
314,259 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 12 | M4 | 16 | ||
318,163 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 16 | M4 | 16 | ||
329,583 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 20 | M4 | 16 | ||
357,646 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 25 | M4 | 16 | ||
331,008 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 6 | M5 | 20 | ||
332,448 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 8 | M5 | 20 | ||
332,883 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 10 | M5 | 20 | ||
340,693 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 12 | M5 | 20 | ||
351,245 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 16 | M5 | 20 | ||
353,849 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 20 | M5 | 20 | ||
362,232 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 25 | M5 | 20 | ||
396,509 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 30 | M5 | 20 | ||
366,364 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 8 | M6 | 24 | ||
368,396 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 10 | M6 | 24 | ||
373,306 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 12 | M6 | 24 | ||
382,419 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 16 | M6 | 24 | ||
386,461 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 20 | M6 | 24 | ||
406,993 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 25 | M6 | 24 | ||
418,416 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 30 | M6 | 24 | ||
436,204 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 35 | M6 | 24 | ||
431,457 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 12 | M8 | 30 | ||
442,147 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 16 | M8 | 30 | ||
463,548 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 20 | M8 | 30 | ||
487,690 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 25 | M8 | 30 | ||
504,457 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 30 | M8 | 30 | ||
528,752 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 35 | M8 | 30 | ||
561,868 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 40 | M8 | 30 | ||
578,110 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 20 | M10 | 36 | ||
618,445 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 25 | M10 | 36 | ||
640,558 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 30 | M10 | 36 | ||
690,576 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 35 | M10 | 36 | ||
745,679 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 40 | M10 | 36 | ||
407,283 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 6 | M3 | 12 | ||
409,884 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 10 | M3 | 12 | ||
413,791 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 12 | M3 | 12 | ||
452,841 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 16 | M3 | 12 | ||
419,989 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 8 | M4 | 16 | ||
420,994 VND | 1 Piece(s) | 6 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 10 | M4 | 16 | ||
428,371 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 12 | M4 | 16 | ||
442,256 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 16 | M4 | 16 | ||
464,090 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 20 | M4 | 16 | ||
516,016 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 25 | M4 | 16 | ||
463,916 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 10 | M5 | 20 | ||
472,160 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 12 | M5 | 20 | ||
490,959 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 16 | M5 | 20 | ||
503,974 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 20 | M5 | 20 | ||
530,147 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 25 | M5 | 20 | ||
549,236 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 30 | M5 | 20 | ||
562,914 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 12 | M6 | 24 | ||
587,649 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 16 | M6 | 24 | ||
609,481 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 20 | M6 | 24 | ||
629,147 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 25 | M6 | 24 | ||
665,731 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 30 | M6 | 24 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy