(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Advantages of Axial Bearing:
By reducing the surface friction, the lever of the same size exerts twice the clamping force.
Protect workpiece by securing locating face.
The high initial clamping force of the bolts and screws allows a small setting.
•Related keywords: HALDER, knob/handle
Part Number |
---|
24700.0040 |
24700.0042 |
24700.0044 |
24700.0050 |
24700.0053 |
24700.0056 |
24700.0063 |
24700.0066 |
24700.0068 |
24700.0080 |
24700.0083 |
24700.0087 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | d1 (mm) | d2 (mm) |
---|---|---|---|---|---|---|---|
1,225,659 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type | 40 | M6 | ||
1,352,182 VND | 1 Piece(s) | 14 Day(s) | Male Screw Type | 40 | M6 | ||
1,371,118 VND | 1 Piece(s) | 14 Day(s) | Male Screw Type | 40 | M6 | ||
1,275,285 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type | 50 | M8 | ||
1,431,125 VND | 1 Piece(s) | 14 Day(s) | Male Screw Type | 50 | M8 | ||
1,436,592 VND | 1 Piece(s) | 14 Day(s) | Male Screw Type | 50 | M8 | ||
1,458,729 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type | 63 | M10 | ||
1,639,806 VND | 1 Piece(s) | 14 Day(s) | Male Screw Type | 63 | M10 | ||
1,654,387 VND | 1 Piece(s) | 14 Day(s) | Male Screw Type | 63 | M10 | ||
1,702,277 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type | 80 | M12 | ||
1,880,529 VND | 1 Piece(s) | 14 Day(s) | Male Screw Type | 80 | M12 | ||
1,892,146 VND | 1 Piece(s) | 14 Day(s) | Male Screw Type | 80 | M12 |
Loading...Tải…
Screw Material | Steel, Blackening, Material 8.8 | Inner Parts Material | Steel, Nitrogen Treatment, Black |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy