(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related keywords: Knob/handle
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Type | d1 (mm) | d2 (mm) |
---|---|---|---|---|---|---|---|---|
473,829 VND | 1 Piece(s) | 14 Day(s) | Matting | Pre-Machining State, A Type | 40 | 14 | ||
539,649 VND | 1 Piece(s) | 14 Day(s) | Matting | Pre-Machining State, A Type | 50 | 18 | ||
639,925 VND | 1 Piece(s) | 14 Day(s) | Matting | Pre-Machining State, A Type | 63 | 20 | ||
807,912 VND | 1 Piece(s) | 14 Day(s) | Matting | Pre-Machining State, A Type | 80 | 25 | ||
629,908 VND | 1 Piece(s) | 14 Day(s) | Matting | Closed Groove with no spiral, C Type | 40 | 14 | ||
739,723 VND | 1 Piece(s) | 14 Day(s) | Matting | Closed Groove with no spiral, C Type | 50 | 18 | ||
865,524 VND | 1 Piece(s) | 14 Day(s) | Matting | Closed Groove with no spiral, C Type | 63 | 20 | ||
1,121,882 VND | 1 Piece(s) | 14 Day(s) | Matting | Closed Groove with no spiral, C Type | 80 | 25 | ||
629,908 VND | 1 Piece(s) | 14 Day(s) | Matting | Female Screw Type, Through Groove, D Type | 40 | 14 | ||
740,000 VND | 1 Piece(s) | 14 Day(s) | Matting | Female Screw Type, Through Groove, D Type | 50 | 18 | ||
865,106 VND | 1 Piece(s) | 14 Day(s) | Matting | Female Screw Type, Through Groove, D Type | 63 | 20 | ||
1,120,632 VND | 1 Piece(s) | 14 Day(s) | Matting | Female Screw Type, Through Groove, D Type | 80 | 25 | ||
630,045 VND | 1 Piece(s) | 14 Day(s) | Matting | Female Screw Type, Closed Groove, E Type | 40 | 14 | ||
740,279 VND | 1 Piece(s) | 14 Day(s) | Matting | Female Screw Type, Closed Groove, E Type | 50 | 18 | ||
865,664 VND | 1 Piece(s) | 14 Day(s) | Matting | Female Screw Type, Closed Groove, E Type | 63 | 20 | ||
1,122,440 VND | 1 Piece(s) | 14 Day(s) | Matting | Female Screw Type, Closed Groove, E Type | 80 | 25 | ||
802,596 VND | 1 Piece(s) | 14 Day(s) | Polishing | Closed Groove with no spiral, C Type | 40 | 14 | ||
908,069 VND | 1 Piece(s) | 14 Day(s) | Polishing | Closed Groove with no spiral, C Type | 50 | 18 | ||
1,052,094 VND | 1 Piece(s) | 14 Day(s) | Polishing | Closed Groove with no spiral, C Type | 63 | 20 | ||
1,360,087 VND | 1 Piece(s) | 14 Day(s) | Polishing | Closed Groove with no spiral, C Type | 80 | 25 | ||
802,596 VND | 1 Piece(s) | 14 Day(s) | Polishing | Female Screw Type, Through Groove, D Type | 40 | 14 | ||
908,348 VND | 1 Piece(s) | 14 Day(s) | Polishing | Female Screw Type, Through Groove, D Type | 50 | 18 | ||
1,051,676 VND | 1 Piece(s) | 14 Day(s) | Polishing | Female Screw Type, Through Groove, D Type | 63 | 20 | ||
1,358,837 VND | 1 Piece(s) | 14 Day(s) | Polishing | Female Screw Type, Through Groove, D Type | 80 | 25 | ||
802,733 VND | 1 Piece(s) | 14 Day(s) | Polishing | Female Screw Type, Closed Groove, E Type | 40 | 14 | ||
908,627 VND | 1 Piece(s) | 14 Day(s) | Polishing | Female Screw Type, Closed Groove, E Type | 50 | 18 | ||
1,052,234 VND | 1 Piece(s) | 14 Day(s) | Polishing | Female Screw Type, Closed Groove, E Type | 63 | 20 | ||
1,360,645 VND | 1 Piece(s) | 14 Day(s) | Polishing | Female Screw Type, Closed Groove, E Type | 80 | 25 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy