(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Sandblast.
•Related keywords: HALDER, knob/handle
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | d1 (mm) | d2 (mm) |
---|---|---|---|---|---|---|---|
323,501 VND | 1 Piece(s) | 14 Day(s) | Pre-Machining State, A Type | 32 | 12 | ||
349,074 VND | 1 Piece(s) | 14 Day(s) | Pre-Machining State, A Type | 40 | 14 | ||
463,947 VND | 1 Piece(s) | 14 Day(s) | Pre-Machining State, A Type | 50 | 18 | ||
448,430 VND | 1 Piece(s) | 14 Day(s) | Pre-Machining State, A Type | 63 | 20 | ||
645,403 VND | 1 Piece(s) | 14 Day(s) | Pre-Machining State, A Type | 80 | 25 | ||
997,766 VND | 1 Piece(s) | 14 Day(s) | Pre-Machining State, A Type | 100 | 32 | ||
398,875 VND | 1 Piece(s) | 14 Day(s) | Through Groove with no spiral, B Type | 32 | 12 | ||
421,445 VND | 1 Piece(s) | 14 Day(s) | Through Groove with no spiral, B Type | 40 | 14 | ||
526,247 VND | 1 Piece(s) | 14 Day(s) | Through Groove with no spiral, B Type | 50 | 18 | ||
545,935 VND | 1 Piece(s) | 14 Day(s) | Through Groove with no spiral, B Type | 63 | 20 | ||
776,569 VND | 1 Piece(s) | 14 Day(s) | Through Groove with no spiral, B Type | 80 | 25 | ||
1,350,595 VND | 1 Piece(s) | 14 Day(s) | Through Groove with no spiral, B Type | 100 | 32 | ||
399,154 VND | 1 Piece(s) | 14 Day(s) | Closed Groove with no spiral, C Type | 32 | 12 | ||
421,723 VND | 1 Piece(s) | 14 Day(s) | Closed Groove with no spiral, C Type | 40 | 14 | ||
526,805 VND | 1 Piece(s) | 14 Day(s) | Closed Groove with no spiral, C Type | 50 | 18 | ||
549,971 VND | 1 Piece(s) | 14 Day(s) | Closed Groove with no spiral, C Type | 63 | 20 | ||
782,414 VND | 1 Piece(s) | 14 Day(s) | Closed Groove with no spiral, C Type | 80 | 25 | ||
1,350,177 VND | 1 Piece(s) | 14 Day(s) | Closed Groove with no spiral, C Type | 100 | 32 | ||
398,875 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Through Groove, D Type | 32 | 12 | ||
421,582 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Through Groove, D Type | 40 | 14 | ||
526,247 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Through Groove, D Type | 50 | 18 | ||
548,717 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Through Groove, D Type | 63 | 20 | ||
776,710 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Through Groove, D Type | 80 | 25 | ||
1,349,899 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Through Groove, D Type | 100 | 32 | ||
399,014 VND | 1 Piece(s) | 6 Day(s) | Female Screw Type, Closed Groove, E Type | 32 | 12 | ||
422,000 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Closed Groove, E Type | 40 | 14 | ||
527,359 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Closed Groove, E Type | 50 | 18 | ||
550,666 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Closed Groove, E Type | 63 | 20 | ||
779,492 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Closed Groove, E Type | 80 | 25 | ||
1,353,517 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Closed Groove, E Type | 100 | 32 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy