(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Hub Processing:turning for the Thing Rim Area, Mirror-Surface Treatment for The Others, Fine Blast treatment for Unprocessed Areas; Blast Treatment for Surface of Non-Processing Workpieces.
Additionally, most of the polished rim hand wheels do not require additional lacquer coating.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | d1 (mm) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | Applicable Cylindrical Handle EH 24530. | Temperature | Key Groove | Handle Type | Handle Material | Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,713,828 VND | 1 Piece(s) | 14 Day(s) | 125 | 12 | 31 | 18 | 33 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
1,713,828 VND | 1 Piece(s) | 14 Day(s) | 125 | 14 | 31 | 18 | 33 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
2,114,630 VND | 1 Piece(s) | 14 Day(s) | 140 | 14 | 36 | 19 | 36 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
2,114,630 VND | 1 Piece(s) | 14 Day(s) | 140 | 16 | 36 | 19 | 36 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
2,481,476 VND | 1 Piece(s) | 14 Day(s) | 160 | 14 | 36 | 20 | 39 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
2,481,476 VND | 1 Piece(s) | 14 Day(s) | 160 | 16 | 36 | 20 | 39 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
3,399,280 VND | 1 Piece(s) | 14 Day(s) | 200 | 18 | 42 | 24 | 45 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
3,399,280 VND | 1 Piece(s) | 14 Day(s) | 200 | 20 | 42 | 24 | 45 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
4,868,892 VND | 1 Piece(s) | 14 Day(s) | 250 | 22 | 48 | 28 | 51 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
4,868,892 VND | 1 Piece(s) | 14 Day(s) | 250 | 26 | 48 | 28 | 51 | - | - | None | - | - | No Key Groove, No Cylindrical Handle | ||
1,891,564 VND | 1 Piece(s) | 14 Day(s) | 125 | 12 | 31 | 18 | 33 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
1,891,564 VND | 1 Piece(s) | 14 Day(s) | 125 | 14 | 31 | 18 | 33 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
2,306,810 VND | 1 Piece(s) | 14 Day(s) | 140 | 14 | 36 | 19 | 36 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
2,306,810 VND | 1 Piece(s) | 14 Day(s) | 140 | 16 | 36 | 19 | 36 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
2,597,702 VND | 1 Piece(s) | 14 Day(s) | 160 | 14 | 36 | 20 | 39 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
2,597,702 VND | 1 Piece(s) | 14 Day(s) | 160 | 16 | 36 | 20 | 39 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
3,611,637 VND | 1 Piece(s) | 14 Day(s) | 200 | 18 | 42 | 24 | 45 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
3,611,637 VND | 1 Piece(s) | 14 Day(s) | 200 | 20 | 42 | 24 | 45 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
5,080,624 VND | 1 Piece(s) | 14 Day(s) | 250 | 22 | 48 | 28 | 51 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
5,080,624 VND | 1 Piece(s) | 14 Day(s) | 250 | 26 | 48 | 28 | 51 | - | - | Included | - | - | Key Groove included, No Cylindrical Handle | ||
2,364,390 VND | 1 Piece(s) | 14 Day(s) | 125 | 12 | 31 | 18 | 33 | 23 x M8 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
2,364,390 VND | 1 Piece(s) | 14 Day(s) | 125 | 14 | 31 | 18 | 33 | 23 x M8 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
2,840,708 VND | 1 Piece(s) | 14 Day(s) | 140 | 14 | 36 | 19 | 36 | 23 x M8 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
2,840,708 VND | 1 Piece(s) | 14 Day(s) | 140 | 16 | 36 | 19 | 36 | 23 x M8 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
3,456,200 VND | 1 Piece(s) | 14 Day(s) | 160 | 14 | 36 | 20 | 39 | 26 x M10 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
3,456,200 VND | 1 Piece(s) | 14 Day(s) | 160 | 16 | 36 | 20 | 39 | 26 x M10 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
4,501,724 VND | 1 Piece(s) | 14 Day(s) | 200 | 18 | 42 | 24 | 45 | 26 x M10 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
4,501,724 VND | 1 Piece(s) | 14 Day(s) | 200 | 20 | 42 | 24 | 45 | 26 x M10 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
6,187,759 VND | 1 Piece(s) | 14 Day(s) | 250 | 22 | 48 | 28 | 51 | 28 x M10 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
6,187,759 VND | 1 Piece(s) | 14 Day(s) | 250 | 26 | 48 | 28 | 51 | 28 x M10 | 110 | None | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | No Key Groove, Cylindrical Handle EH 24530. Included | ||
2,592,385 VND | 1 Piece(s) | 14 Day(s) | 125 | 12 | 31 | 18 | 33 | 23 x M8 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
2,592,385 VND | 1 Piece(s) | 14 Day(s) | 125 | 14 | 31 | 18 | 33 | 23 x M8 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
3,053,066 VND | 1 Piece(s) | 14 Day(s) | 140 | 14 | 36 | 19 | 36 | 23 x M8 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
3,053,066 VND | 1 Piece(s) | 14 Day(s) | 140 | 16 | 36 | 19 | 36 | 23 x M8 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
3,647,603 VND | 1 Piece(s) | 14 Day(s) | 160 | 14 | 36 | 20 | 39 | 26 x M10 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
3,647,603 VND | 1 Piece(s) | 14 Day(s) | 160 | 16 | 36 | 20 | 39 | 26 x M10 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
4,739,414 VND | 1 Piece(s) | 14 Day(s) | 200 | 18 | 42 | 24 | 45 | 26 x M10 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
4,739,414 VND | 1 Piece(s) | 14 Day(s) | 200 | 20 | 42 | 24 | 45 | 26 x M10 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
6,399,803 VND | 1 Piece(s) | 14 Day(s) | 250 | 22 | 48 | 28 | 51 | 28 x M10 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. | ||
6,399,803 VND | 1 Piece(s) | 14 Day(s) | 250 | 26 | 48 | 28 | 51 | 28 x M10 | 110 | Included | Cylindrical Handle EH24530. | Thermoplastic Resin-Plastics | Key Groove included, Cylindrical Handle EH 24530. |
Loading...Tải…
Handwheel Material | Aluminum Handle | Axis Material | Steel, Plated Zinc |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy