(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Turning, border polish treatment, unprocessed surface tidy polish treatment
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | d1 (mm) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | Applicable Machine Handle | Key Groove | Handle Material | Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,833,690 VND | 1 Piece(s) | 14 Day(s) | 100 | 10 | 25.5 | 33 | 17 | - | None | - | No Key Groove, No Handle B-F/A Type (Old Version: 4 | ||
5,256,702 VND | 1 Piece(s) | 14 Day(s) | 125 | 12 | 27.0 | 35.5 | 18 | - | None | - | No Key Groove, No Handle B-F/A Type (Old Version: 4 | ||
6,756,964 VND | 1 Piece(s) | 14 Day(s) | 140 | 14 | 29.0 | 38.5 | 19 | - | None | - | No Key Groove, No Handle B-F/A Type (Old Version: 4 | ||
7,869,416 VND | 1 Piece(s) | 14 Day(s) | 160 | 14 | 31 | 39.5 | 20 | - | None | - | No Key Groove, No Handle B-F/A Type (Old Version: 4 | ||
14,082,820 VND | 1 Piece(s) | 14 Day(s) | 200 | 18 | 37.0 | 44.5 | 24 | - | None | - | No Key Groove, No Handle B-F/A Type (Old Version: 4 | ||
4,025,405 VND | 1 Piece(s) | 14 Day(s) | 100 | 10 | 25.5 | 33 | 17 | - | Included | - | Key Groove included, No Handle N-F/A Type (Old Version: A 3) | ||
5,453,422 VND | 1 Piece(s) | 14 Day(s) | 125 | 12 | 27.0 | 35.5 | 18 | - | Included | - | Key Groove included, No Handle N-F/A Type (Old Version: A 3) | ||
6,948,367 VND | 1 Piece(s) | 14 Day(s) | 140 | 14 | 29.0 | 38.5 | 19 | - | Included | - | Key Groove included, No Handle N-F/A Type (Old Version: A 3) | ||
8,065,510 VND | 1 Piece(s) | 14 Day(s) | 160 | 14 | 31 | 39.5 | 20 | - | Included | - | Key Groove included, No Handle N-F/A Type (Old Version: A 3) | ||
14,279,227 VND | 1 Piece(s) | 14 Day(s) | 200 | 18 | 37.0 | 44.5 | 24 | - | Included | - | Key Groove included, No Handle N-F/A Type (Old Version: A 3) | ||
4,645,901 VND | 1 Piece(s) | 14 Day(s) | 100 | 10 | 25.5 | 33 | 17 | 16 | Included | - | No Key Groove, Mechanical Operation Handle EH 24450. and Assembly, B-F/G Type (Old Version: F 4) | ||
6,244,992 VND | 1 Piece(s) | 14 Day(s) | 125 | 12 | 27.0 | 35.5 | 18 | 20 | None | Stainless Steel A4 | No Key Groove, Mechanical Operation Handle EH 24450. and Assembly, B-F/G Type (Old Version: F 4) | ||
7,719,296 VND | 1 Piece(s) | 14 Day(s) | 140 | 14 | 29.0 | 38.5 | 19 | 20 | None | Stainless Steel A4 | No Key Groove, Mechanical Operation Handle EH 24450. and Assembly, B-F/G Type (Old Version: F 4) | ||
9,126,045 VND | 1 Piece(s) | 14 Day(s) | 160 | 14 | 31 | 39.5 | 20 | 25 | None | Stainless Steel A4 | No Key Groove, Mechanical Operation Handle EH 24450. and Assembly, B-F/G Type (Old Version: F 4) | ||
15,272,208 VND | 1 Piece(s) | 14 Day(s) | 200 | 18 | 37.0 | 44.5 | 24 | 25 | None | Stainless Steel A4 | No Key Groove, Mechanical Operation Handle EH 24450. and Assembly, B-F/G Type (Old Version: F 4) | ||
4,837,617 VND | 1 Piece(s) | 14 Day(s) | 100 | 10 | 25.5 | 33 | 17 | 16 | None | Stainless Steel A4 | Key Groove included, Mechanical Operation Handle EH 24450. Assembly, N-F/G Type (Old Version: F 3) | ||
6,431,078 VND | 1 Piece(s) | 14 Day(s) | 125 | 12 | 27.0 | 35.5 | 18 | 20 | Included | Stainless Steel A4 | Key Groove included, Mechanical Operation Handle EH 24450. Assembly, N-F/G Type (Old Version: F 3) | ||
7,905,382 VND | 1 Piece(s) | 14 Day(s) | 140 | 14 | 29.0 | 38.5 | 19 | 20 | Included | Stainless Steel A4 | Key Groove included, Mechanical Operation Handle EH 24450. Assembly, N-F/G Type (Old Version: F 3) | ||
9,307,440 VND | 1 Piece(s) | 14 Day(s) | 160 | 14 | 31 | 39.5 | 20 | 25 | Included | Stainless Steel A4 | Key Groove included, Mechanical Operation Handle EH 24450. Assembly, N-F/G Type (Old Version: F 3) | ||
15,458,920 VND | 1 Piece(s) | 14 Day(s) | 200 | 18 | 37.0 | 44.5 | 24 | 25 | Included | Stainless Steel A4 | Key Groove included, Mechanical Operation Handle EH 24450. Assembly, N-F/G Type (Old Version: F 3) |
Loading...Tải…
Handwheel Material | Stainless Steel A4 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy