(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

HandwheelㆍDIN950 Light Metal

HandwheelㆍDIN950 Light Metal
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      915,027VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Turning, border polish treatment, unprocessed surface tidy polish treatment

 
Part Number
24590.0000
24590.0001
24590.0005
24590.0006
24590.0010
24590.0011
24590.0015
24590.0016
24590.0020
24590.0021
24590.0030
24590.0031
24590.0040
24590.0041
24590.0045
24590.0046
24590.0050
24590.0051
24590.0100
24590.0101
24590.0105
24590.0106
24590.0110
24590.0111
24590.0115
24590.0116
24590.0120
24590.0121
24590.0130
24590.0131
24590.0140
24590.0141
24590.0145
24590.0146
24590.0150
24590.0151
24590.0200
24590.0201
24590.0205
24590.0206
24590.0210
24590.0211
24590.0215
24590.0216
24590.0220
24590.0221
24590.0230
24590.0231
24590.0240
24590.0241
24590.0245
24590.0246
24590.0250
24590.0251
24590.0300
24590.0301
24590.0305
24590.0306
24590.0310
24590.0311
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngd1
(mm)
d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
Applicable Machine Handle Key Groove Handle Type Handle Material Category

915,027 VND

1 Piece(s) 14 Day(s) 8010242916-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

915,027 VND

1 Piece(s) 14 Day(s) 8012242916-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

1,092,403 VND

1 Piece(s) 14 Day(s) 10010263317-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

1,092,403 VND

1 Piece(s) 14 Day(s) 10012263317-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

1,369,092 VND

1 Piece(s) 14 Day(s) 12512283618-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

1,369,092 VND

1 Piece(s) 14 Day(s) 12514283618-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

1,493,443 VND

1 Piece(s) 14 Day(s) 14014303919-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

1,493,443 VND

1 Piece(s) 14 Day(s) 14016303919-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

1,783,671 VND

1 Piece(s) 14 Day(s) 16014324020-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

1,783,671 VND

1 Piece(s) 14 Day(s) 16016324020-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

2,760,181 VND

1 Piece(s) 14 Day(s) 20018384524-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

2,760,181 VND

1 Piece(s) 14 Day(s) 20022384524-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

4,226,816 VND

1 Piece(s) 14 Day(s) 25022455028-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

4,226,816 VND

1 Piece(s) 14 Day(s) 25026455028-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

6,974,325 VND

1 Piece(s) 14 Day(s) 31526535633-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

6,974,325 VND

1 Piece(s) 14 Day(s) 31530535633-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

12,530,642 VND

1 Piece(s) 14 Day(s) 40030656338-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

12,530,642 VND

1 Piece(s) 14 Day(s) 40034656338-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

1,083,916 VND

1 Piece(s) 14 Day(s) 8010242916-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

1,083,916 VND

1 Piece(s) 14 Day(s) 8012242916-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

1,252,304 VND

1 Piece(s) 14 Day(s) 10010263317-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

1,252,304 VND

1 Piece(s) 14 Day(s) 10012263317-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

1,517,654 VND

1 Piece(s) 14 Day(s) 12512283618-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

1,517,654 VND

1 Piece(s) 14 Day(s) 12514283618-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

1,663,741 VND

1 Piece(s) 14 Day(s) 14014303919-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

1,663,741 VND

1 Piece(s) 14 Day(s) 14016303919-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

1,945,438 VND

1 Piece(s) 14 Day(s) 16014324020-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

1,945,438 VND

1 Piece(s) 14 Day(s) 16016324020-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

2,846,025 VND

1 Piece(s) 14 Day(s) 20018384524-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

2,846,025 VND

1 Piece(s) 14 Day(s) 20022384524-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

4,392,574 VND

1 Piece(s) 14 Day(s) 25022455028-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

4,392,574 VND

1 Piece(s) 14 Day(s) 25026455028-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

7,150,090 VND

1 Piece(s) 14 Day(s) 31526535633-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

7,150,090 VND

1 Piece(s) 14 Day(s) 31530535633-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

12,685,766 VND

1 Piece(s) 14 Day(s) 40030656338-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

12,685,766 VND

1 Piece(s) 14 Day(s) 40034656338-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

1,697,588 VND

1 Piece(s) 14 Day(s) 801024291616NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

1,697,588 VND

1 Piece(s) 14 Day(s) 801224291616NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

1,887,736 VND

1 Piece(s) 14 Day(s) 1001026331716NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

1,887,736 VND

1 Piece(s) 14 Day(s) 1001226331716NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

2,204,339 VND

1 Piece(s) 14 Day(s) 1251228361820NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

2,204,339 VND

1 Piece(s) 14 Day(s) 1251428361820NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

2,389,550 VND

1 Piece(s) 14 Day(s) 1401430391920NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

2,389,550 VND

1 Piece(s) 14 Day(s) 1401630391920NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

2,840,708 VND

1 Piece(s) 14 Day(s) 1601432402025NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

2,840,708 VND

1 Piece(s) 14 Day(s) 1601632402025NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

3,968,485 VND

1 Piece(s) 14 Day(s) 2001838452425NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

3,968,485 VND

1 Piece(s) 14 Day(s) 2002238452425NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

5,950,069 VND

1 Piece(s) 14 Day(s) 2502245502832NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

5,950,069 VND

1 Piece(s) 14 Day(s) 2502645502832NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

8,929,638 VND

1 Piece(s) 14 Day(s) 3152653563332NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

8,929,638 VND

1 Piece(s) 14 Day(s) 3153053563332NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

15,003,243 VND

1 Piece(s) 14 Day(s) 4003065633836NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

15,003,243 VND

1 Piece(s) 14 Day(s) 4003465633836NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

1,865,501 VND

1 Piece(s) 14 Day(s) 801024291616IncludedMachine HandleDIN98EH24460.Steel, Plated ZincKey Groove included, Rotating Type Mechanical Operation Handle EH 24460. and Assembly, N-F/G Type (Old Version: D 3)

1,865,501 VND

1 Piece(s) 14 Day(s) 801224291616IncludedMachine HandleDIN98EH24460.Steel, Plated ZincKey Groove included, Rotating Type Mechanical Operation Handle EH 24460. and Assembly, N-F/G Type (Old Version: D 3)

2,055,649 VND

1 Piece(s) 14 Day(s) 1001026331716IncludedMachine HandleDIN98EH24460.Steel, Plated ZincKey Groove included, Rotating Type Mechanical Operation Handle EH 24460. and Assembly, N-F/G Type (Old Version: D 3)

2,055,649 VND

1 Piece(s) 14 Day(s) 1001226331716IncludedMachine HandleDIN98EH24460.Steel, Plated ZincKey Groove included, Rotating Type Mechanical Operation Handle EH 24460. and Assembly, N-F/G Type (Old Version: D 3)

2,312,786 VND

1 Piece(s) 14 Day(s) 1251228361820IncludedMachine HandleDIN98EH24460.Steel, Plated ZincKey Groove included, Rotating Type Mechanical Operation Handle EH 24460. and Assembly, N-F/G Type (Old Version: D 3)

2,312,786 VND

1 Piece(s) 14 Day(s) 1251428361820IncludedMachine HandleDIN98EH24460.Steel, Plated ZincKey Groove included, Rotating Type Mechanical Operation Handle EH 24460. and Assembly, N-F/G Type (Old Version: D 3)

Loading...Tải…

Basic InformationThông tin cơ bản

Handwheel Material Light MetalAI