(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
No Fittings Treated Gloss.
•Related keywords: HALDER, Grip
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | d2 (mm) | Bush Material | Ball Material | Category |
---|---|---|---|---|---|---|---|---|
271,041 VND | 1 Piece(s) | 14 Day(s) | M4 | - | Thermoplastic Resin-Plastics (PF 31) DIN 7708. Black similar to RAL 9005 | Screw Thread identical to formed material | ||
271,322 VND | 1 Piece(s) | 14 Day(s) | M5 | - | Thermoplastic Resin-Plastics (PF 31) DIN 7708. Black similar to RAL 9005 | Screw Thread identical to formed material | ||
274,480 VND | 1 Piece(s) | 14 Day(s) | M6 | - | Thermoplastic Resin-Plastics (PF 31) DIN 7708. Black similar to RAL 9005 | Screw Thread identical to formed material | ||
290,467 VND | 1 Piece(s) | 14 Day(s) | M8 | - | Thermoplastic Resin-Plastics (PF 31) DIN 7708. Black similar to RAL 9005 | Screw Thread identical to formed material | ||
324,196 VND | 1 Piece(s) | 14 Day(s) | M10 | - | Thermoplastic Resin-Plastics (PF 31) DIN 7708. Black similar to RAL 9005 | Screw Thread identical to formed material | ||
387,018 VND | 1 Piece(s) | 14 Day(s) | M12 | - | Thermoplastic Resin-Plastics (PF 31) DIN 7708. Black similar to RAL 9005 | Screw Thread identical to formed material | ||
276,527 VND | 1 Piece(s) | 6 Day(s) | M4 | Copper | Thermoplastic Resin-Plastics (PF 31) DIN 7708. Black similar to RAL 9005 | Screw Thread Bushing, E Type | ||
279,269 VND | 1 Piece(s) | 14 Day(s) | M5 | Steel Plated Zinc | Thermoplastic Resin-Plastics (PF 31) DIN 7708. Black similar to RAL 9005 | Screw Thread Bushing, E Type | ||
290,516 VND | 1 Piece(s) | 14 Day(s) | M6 | Steel Plated Zinc | Thermoplastic Resin-Plastics (PF 31) DIN 7708. Black similar to RAL 9005 | Screw Thread Bushing, E Type | ||
316,190 VND | 1 Piece(s) | 14 Day(s) | M8 | Steel Plated Zinc | Thermoplastic Resin-Plastics (PF 31) DIN 7708. Black similar to RAL 9005 | Screw Thread Bushing, E Type | ||
359,416 VND | 1 Piece(s) | 6 Day(s) | M10 | Steel Plated Zinc | Thermoplastic Resin-Plastics (PF 31) DIN 7708. Black similar to RAL 9005 | Screw Thread Bushing, E Type | ||
446,920 VND | 1 Piece(s) | 14 Day(s) | M12 | Steel Plated Zinc | Thermoplastic Resin-Plastics (PF 31) DIN 7708. Black similar to RAL 9005 | Screw Thread Bushing, E Type | ||
275,242 VND | 1 Piece(s) | 14 Day(s) | - | - | Thermoplastic Resin-Plastics (PF 31) DIN 7708. Black similar to RAL 9005 | Tapered Groove, M Type | ||
275,660 VND | 1 Piece(s) | 14 Day(s) | - | - | Thermoplastic Resin-Plastics (PF 31) DIN 7708. Black similar to RAL 9005 | Tapered Groove, M Type | ||
290,100 VND | 1 Piece(s) | 14 Day(s) | - | - | Thermoplastic Resin-Plastics (PF 31) DIN 7708. Black similar to RAL 9005 | Tapered Groove, M Type | ||
296,558 VND | 1 Piece(s) | 14 Day(s) | - | - | Thermoplastic Resin-Plastics (PF 31) DIN 7708. Black similar to RAL 9005 | Tapered Groove, M Type | ||
338,392 VND | 1 Piece(s) | 14 Day(s) | - | - | Thermoplastic Resin-Plastics (PF 31) DIN 7708. Black similar to RAL 9005 | Tapered Groove, M Type | ||
401,059 VND | 1 Piece(s) | 14 Day(s) | - | - | Thermoplastic Resin-Plastics (PF 31) DIN 7708. Black similar to RAL 9005 | Tapered Groove, M Type | ||
275,379 VND | 1 Piece(s) | 14 Day(s) | M4 | - | Thermoplastic Resin(Plastics) (PF 31) DIN 7708. Red similar to RAL 3003 | Screw Thread identical to formed material, C Type | ||
275,660 VND | 1 Piece(s) | 14 Day(s) | M5 | - | Thermoplastic Resin(Plastics) (PF 31) DIN 7708. Red similar to RAL 3003 | Screw Thread identical to formed material, C Type | ||
282,288 VND | 1 Piece(s) | 14 Day(s) | M6 | - | Thermoplastic Resin(Plastics) (PF 31) DIN 7708. Red similar to RAL 3003 | Screw Thread identical to formed material, C Type | ||
303,049 VND | 1 Piece(s) | 14 Day(s) | M8 | - | Thermoplastic Resin(Plastics) (PF 31) DIN 7708. Red similar to RAL 3003 | Screw Thread identical to formed material, C Type | ||
340,250 VND | 1 Piece(s) | 14 Day(s) | M10 | - | Thermoplastic Resin(Plastics) (PF 31) DIN 7708. Red similar to RAL 3003 | Screw Thread identical to formed material, C Type | ||
424,333 VND | 1 Piece(s) | 14 Day(s) | M12 | - | Thermoplastic Resin(Plastics) (PF 31) DIN 7708. Red similar to RAL 3003 | Screw Thread identical to formed material, C Type | ||
282,167 VND | 1 Piece(s) | 14 Day(s) | M4 | Copper | Thermoplastic Resin(Plastics) (PF 31) DIN 7708. Red similar to RAL 3003 | Screw Thread Bushing, E Type | ||
287,080 VND | 1 Piece(s) | 14 Day(s) | M5 | Steel Plated Zinc | Thermoplastic Resin(Plastics) (PF 31) DIN 7708. Red similar to RAL 3003 | Screw Thread Bushing, E Type | ||
300,497 VND | 1 Piece(s) | 14 Day(s) | M6 | Steel Plated Zinc | Thermoplastic Resin(Plastics) (PF 31) DIN 7708. Red similar to RAL 3003 | Screw Thread Bushing, E Type | ||
329,207 VND | 1 Piece(s) | 14 Day(s) | M8 | Steel Plated Zinc | Thermoplastic Resin(Plastics) (PF 31) DIN 7708. Red similar to RAL 3003 | Screw Thread Bushing, E Type | ||
380,241 VND | 1 Piece(s) | 6 Day(s) | M10 | Steel Plated Zinc | Thermoplastic Resin(Plastics) (PF 31) DIN 7708. Red similar to RAL 3003 | Screw Thread Bushing, E Type | ||
499,418 VND | 1 Piece(s) | 14 Day(s) | M12 | Steel Plated Zinc | Thermoplastic Resin(Plastics) (PF 31) DIN 7708. Red similar to RAL 3003 | Screw Thread Bushing, E Type |
Loading...Tải…
Maximum Temperature(°C) | 110 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy